[ { "uid": "link_contact", "linkName": "Contact", "url": "/global/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
Extreme Reliability
The WAGO Power Supply Pro 2 – Tough and Intelligent!

Challenging Environmental Conditions

Whether in the arctic or the desert, the WAGO Pro 2 Power Supply can start and run in temperatures from −40°C to +70°C (−40°F to +158°F). Low derating begins > 60°C (140°F) and allows 70% output power in 70°C (158°F) applications – even at an elevation of 5,000 m above sea level.

Furthermore, the wiring in the WAGO Power Supply Pro 2 has a high degree of resistance against transients. Overvoltage category III ensures safe operation in power grids with overvoltage surges or control cabinets with regenerative drive controllers.

Your Benefits:

  • Ambient temperatures from −40 to +70°C – You won’t need customized solutions for different locations and conditions, yet you’ll always have maximum flexibility.

  • Vibration resistance – Pro 2 stows everything away and reliably keeps equipment and processes running.

  • Overvoltage protection per OVC III – Reliably protects the input against transients.

Tough and intelligent: WAGO's Pro 2 Power Supply is ready to take on adverse conditions. Frank Sellke, Business Development Interface & IC, explains how.

Your WAGO Contact

International Sales

Mon-Thu 8 am - 5 pm CET
Fri 8 am - 4 pm CET
Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Additional service offerings: