[ { "uid": "link_contact", "linkName": "Contact", "url": "/global/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
MM-382565_power-supply_pro2_effizience_DE_V4_2000x1125.gif
Consistent efficient
The WAGO Pro 2 Power Supply boasts maximum efficiency and offers enormous potential savings: With up to 96.3 % efficiency, you benefit in particular from low power loss, which reduces heat losses in the control cabinet, as well as reduced CO2 emissions. Thanks to its low heat generation, the Pro 2 Power Supply is especially durable and reliable, which also increases your system’s availability.
{"products":[{"efficiency":96.0,"ampere":40.0,"volt":24.0,"id":"2787-2448","name":"Power supply; Pro 2; 1-phase; 24 VDC output voltage; 40 A output current; TopBoost + PowerBoost; communication capability; Input voltage range: 200 … 240 VAC","image":"/medias/?context=bWFzdGVyfGltYWdlc3w2Njc3OTR8aW1hZ2UvanBlZ3xhREExTDJobU9DOHhNelEwTXpnM05qZ3hORGczT0F8NDY2Njk2MzFkNzdlZmVmNjc0NGVhNDcwYmNjOTY1ZDJjNDU3NWM5NTk3ZmEzOGQ4N2FmMGRhNjVlZDJkM2U3YQ","link":"/global/power-supply-modules/power-supply/p/2787-2448"},{"efficiency":95.2,"ampere":10.0,"volt":24.0,"id":"2787-2146","name":"Power supply; Pro 2; 1-phase; 24 VDC output voltage; 10 A output current; TopBoost + PowerBoost; communication capability","image":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTMxNDN8aW1hZ2UvanBlZ3xhRFU1TDJoalpTOHhNemd3TWpJME5UQXlPVGt4T0F8MmZhNThkNDIyMjU4NDAxODE0MDI3NGM1YTVjZGE5NzdiNjU1ODI0ODAxMWJiOTg1YjE4MDY4YmY3NTBlOTYyMQ","link":"/global/power-supply-modules/power-supply/p/2787-2146"},{"efficiency":95.4,"ampere":20.0,"volt":24.0,"id":"2787-2147","name":"Power supply; Pro 2; 1-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability","image":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTc0OTh8aW1hZ2UvanBlZ3xhREE0TDJnek9TOHhNemd3TURRNU5qQXpOemt4T0F8ZTQ1MmVhODYwMmNmMDg5MmIxMDJjNjkzYWU4YjcyYzE0MjZjMWVjOTI3YzE0Njc2YzgxNzI3ZjI5Y2U0ZWNmOA","link":"/global/power-supply-modules/power-supply/p/2787-2147"}],"co2perKwH":0.47,"energyPrice":0.1}
The potential savings that state-of-the-art power supplies can achieve are enormous and often underestimated, as we see in our conversations with customers. The cost savings in euros from reduced power losses and the CO2 reductions achieved by using the WAGO Pro 2 Power Supply are significantly higher than customers assume at first.

Florian Kothe, Business Development Manager for Interfaces

Your WAGO Contact

International Sales

Mon-Thu 8 am - 5 pm CET
Fri 8 am - 4 pm CET
Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Additional service offerings: