제품 번호 261-103

2-conductor terminal strip; without push-buttons; with fixing flanges; 3-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray

제품 번호 261-103
2-conductor terminal strip; without push-buttons; with fixing flanges; 3-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray
제품 번호 261-103
2-conductor terminal strip; without push-buttons; with fixing flanges; 3-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; gray
상세
설명
다운로드
승인
관련 제품
지식
전기적 데이터
연결 데이터
물리적 데이터
기계적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
제품 번호: 753-440
4-channel digital input; 120/230 VAC
제품 번호: 788-311
Relay module; Nominal input voltage: 12 VDC; 2 changeover contacts; Limiting continuous current: 8 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
제품 번호: 788-312
Relay module; Nominal input voltage: 24 VDC; 2 changeover contacts; Limiting continuous current: 8 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
제품 번호: 857-724
Solid-state relay module; Nominal input voltage: 24 VDC; Output voltage range: 0 … 24 VDC; Limiting continuous current: 3 A; 2-wire connection; Yellow status indicator; Module width: 6 mm; gray
제품 번호: 750-515
4-channel relay output; AC 250 V; 2.0 A; Potential-free; 4 make contacts
제품 번호: 788-304
Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 16 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
제품 번호: 750-343
Fieldbus Coupler PROFIBUS DP; 12 MBd; ECO
제품 번호: 750-402
4-channel digital input; 24 VDC; 3 ms
제품 번호: 750-8100
Controller PFC100; 2 x ETHERNET; ECO
제품 번호: 750-960
Fieldbus Connector PROFIBUS; with D-sub male connector; 9-pole
제품 번호: 750-975
ETHERNET RJ-45 connector, IP20; ETHERNET 10/100 Mbit/s; for field assembly
제품 번호: 750-978/000-011
Connector ETHERNET; RJ-45; Cat. 6A; straight; Code T568A; AWG 22; Strain relief
제품 번호: 780-455
Staggered jumper; from 1 to 5; insulated; gray
제품 번호: 787-1722
Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 5 A output current; DC-OK LED
제품 번호: 787-734
Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 20 A output current; DC OK contact; 6,00 mm²
제품 번호: 788-120
Accessories for relay modules; Operation status indicator: red; Nominal operating voltage: 24 VDC
제품 번호: 788-512
Relay module; Nominal input voltage: 24 VAC; 2 changeover contacts; Limiting continuous current: 8 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
제품 번호: 793-4602
WMB marking card; as card; MARKED; 1 ... 10 (10x); stretchable 4 - 4.2 mm; Vertical marking; snap-on type; white
제품 번호: 793-5505
WMB marking card; as card; MARKED; 31 ... 40 (10x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white
제품 번호: 793-5566
WMB marking card; as card; MARKED; 1 ... 50 (2x); stretchable 5 - 5.2 mm; Horizontal marking; snap-on type; white