제품 번호 284-340

Separator plate; 2 mm thick; oversized; orange

제품 번호 284-340
Separator plate
포장 단위 : 50 (25) 개
설정
제품 번호 284-340
Separator plate
포장 단위 : 50 (25) 개
설정
상세
다운로드
관련 제품
물리적 데이터
자재 데이터
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 210-722
Operating tool set with partially insulated shaft; Type 1, blade (2.5 x 0.4) mm; Type 2, blade (3.5 x 0.5) mm; Type 3, blade (5.5 x 0.8) mm
: 231-103/037-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 3-pole; Lateral locking levers; gray
: 231-108/037-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 8-pole; Lateral locking levers; gray
: 231-605
1-conductor male connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 5-pole; gray
: 236-101
Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; gray
: 264-402
Jumper; for conductor entry; 2-way; insulated; gray
: 264-714
2-conductor miniature through terminal block; 2.5 mm²; with test option; suitable for Ex i applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; blue
: 279-402
Jumper; insulated; gray
: 280-107
2-conductor ground terminal block; 2.5 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow
: 282-131
2-conductor disconnect/test terminal block; with test option; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray
: 282-312
End and intermediate plate; 4 mm thick; orange
: 282-821
2-conductor disconnect/test terminal block; longitudinal switching; with touch-proof test sockets; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; CAGE CLAMP®; 6,00 mm²; gray
: 283-328
End and intermediate plate; 2.5 mm thick; orange
: 283-352
End and intermediate plate; 2.5 mm thick; orange
: 283-671
3-conductor through terminal block; 16 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; gray
: 283-907
2-conductor ground terminal block; 16 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; green-yellow
: 284-107
2-conductor ground terminal block; 10 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 10,00 mm²; green-yellow
: 284-901
2-conductor through terminal block; 10 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 10,00 mm²; gray
: 284-907
2-conductor ground terminal block; 10 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 10,00 mm²; green-yellow
: 285-420
Protective warning marker; with high-voltage symbol, black; yellow