WINSTA® MIDI 제품 번호 770-274

Plug; 4-pole; Cod. B; 4,00 mm²; light green

Plug; 4-pole; Cod. B; 4,00 mm²; light green
잠시만 기다리십시오..
Plug; 4-pole; Cod. B; 4,00 mm²; light green
잠시만 기다리십시오..
상세
설명
다운로드
승인
관련 제품
지식
참조
전기적 데이터
연결 데이터
물리적 데이터
기계적 데이터
플러그인 결선
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 770-504/023-000
Strain relief housing; 4-pole; for 2 cables; 5.0 … 9.0 mm; 55 mm; black
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 770-253
Plug; 3-pole; Cod. B; 4,00 mm²; gray
: 770-505/023-000
Strain relief housing; 5-pole; for 2 cables; 5.0 … 9.0 mm; 55 mm; black
: 770-764
Snap-in socket; 4-pole; Cod. B; 4,00 mm²; light green
: 890-502
Strain relief housing; 2-pole; with locking clip; for 1 cable; 3.8 … 8.2 mm; 30 mm; black
: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1407
4-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow
: 2002-1492
End and intermediate plate; 0.8 mm thick; orange
: 2002-402
Jumper; 2-way; insulated; light gray
: 2002-403
Jumper; 3-way; insulated; light gray
: 2002-405
Jumper; 5-way; insulated; light gray
: 248-502
Mini-WSB marking card; as card; MARKED; 1 ... 10 (10x); not stretchable; Horizontal marking; snap-on type; white
: 770-101
Locking lever; for flying leads; for manual operation; black
: 770-103
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
: 770-113
Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
: 770-123
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; white
: 770-254
Plug; 4-pole; Cod. B; 4,00 mm²; gray
: 770-255
Plug; 5-pole; Cod. B; 4,00 mm²; gray
: 770-262
Socket; 2-pole; Cod. B; 4,00 mm²; light green