WINSTA® MIDI 제품 번호 770-253

Plug; 3-pole; Cod. B; 4,00 mm²; gray

제품 번호 770-253
Plug; 3-pole; Cod. B; 4,00 mm²; gray
잠시만 기다리십시오..
제품 번호 770-253
Plug; 3-pole; Cod. B; 4,00 mm²; gray
잠시만 기다리십시오..
상세
설명
다운로드
승인
관련 제품
지식
참조
전기적 데이터
연결 데이터
물리적 데이터
기계적 데이터
플러그인 결선
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 770-243
Socket; 3-pole; Cod. B; 4,00 mm²; gray
: 770-503/023-000
Strain relief housing; 3-pole; for 2 cables; 4.5 … 8.0 mm; 55 mm; black
: 770-113
Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
: 770-103
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
: 890-252
Plug; 2-pole; 1,50 mm²; gray
: 890-502
Strain relief housing; 2-pole; with locking clip; for 1 cable; 3.8 … 8.2 mm; 30 mm; black
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1401
4-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1492
End and intermediate plate; 0.8 mm thick; orange
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 770-254
Plug; 4-pole; Cod. B; 4,00 mm²; gray
: 770-255
Plug; 5-pole; Cod. B; 4,00 mm²; gray
: 770-713
Snap-in plug; 3-pole; Cod. A; 4,00 mm²; black
: 770-743
Snap-in socket; 3-pole; Cod. B; 4,00 mm²; gray
: 770-745
Snap-in socket; 5-pole; Cod. B; 4,00 mm²; gray
: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 221-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 770-101
Locking lever; for flying leads; for manual operation; black
: 770-104
Socket; with strain relief housing; 4-pole; Cod. A; 4,00 mm²; black
: 770-114
Plug; with strain relief housing; 4-pole; Cod. A; 4,00 mm²; black