: 890-244
Socket; 4-pole; Cod. B; 1,50 mm²; gray: 734-106
1-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 6-pole; 100% protected against mismating; 1,50 mm²; light gray: 734-108
1-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 8-pole; 100% protected against mismating; 1,50 mm²; light gray: 2001-402
Jumper; 2-way; insulated; light gray: 2002-1611
2-conductor fuse terminal block; with pivoting fuse holder; and end plate; for 5 x 20 mm miniature metric fuse; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray: 890-101
Locking lever; for manual operation; black: 890-504
Strain relief housing; 4-pole; with locking clip; for 1 cable; 6.5 … 10.5 mm; 45 mm; black: 734-103
1-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; 100% protected against mismating; 1,50 mm²; light gray: 750-975
ETHERNET RJ-45 connector, IP20; ETHERNET 10/100 Mbit/s; for field assembly: 769-608/004-000
1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 8-pole; Feedthrough flange; 4,00 mm²; gray: 770-223
Socket; 3-pole; Cod. A; 4,00 mm²; white: 770-233
Plug; 3-pole; Cod. A; 4,00 mm²; white: 787-1702
Switched-mode power supply; Eco; 1-phase; 24 VDC output voltage; 1.25 A output current; DC-OK LED: 787-1711
Switched-mode power supply; Eco; 1-phase; 12 VDC output voltage; 4 A output current; DC-OK LED: 788-114
Jumper; for jumper slot; 3-way; insulated; light gray: 890-1112
Plug; 2-pole; Cod. I; 1,50 mm²; blue: 890-112
Plug; with strain relief housing; 2-pole; 1,50 mm²; black: 890-252
Plug; 2-pole; 1,50 mm²; gray: 890-702
Snap-in socket; 2-pole; Cod. A; 1,50 mm²; black