: 770-114
Plug; with strain relief housing; 4-pole; Cod. A; 4,00 mm²; black: 2002-1292
End and intermediate plate; 0.8 mm thick; orange: 2002-1492
End and intermediate plate; 0.8 mm thick; orange: 2004-1291
End and intermediate plate; 1 mm thick; gray: 2004-402
Jumper; 2-way; insulated; light gray: 2009-309
Operating tool; Blades: 3.5 x 0.5 mm and 2.5 x 0.4 mm; for TOPJOB®S installation terminal blocks: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent: 221-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent: 221-612
Splicing connector with levers; for all conductor types; max. 6 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 6,00 mm²; transparent: 222-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; gray housing; Surrounding air temperature: max 40°C; 2,50 mm²; gray: 222-415
Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; gray housing; Surrounding air temperature: max 40°C; 2,50 mm²; gray: 2273-205
PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 5-conductor; transparent housing; yellow cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent: 770-253
Plug; 3-pole; Cod. B; 4,00 mm²; gray: 2002-1407
4-conductor ground terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow: 2002-1611
2-conductor fuse terminal block; with pivoting fuse holder; and end plate; for 5 x 20 mm miniature metric fuse; without blown fuse indication; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray: 2002-1681
2-conductor fuse terminal block; for mini-automotive blade-style fuses; per DIN 7258-3f, ISO 8820-3; with test option; without blown fuse indication; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray: 2002-404
Jumper; 4-way; insulated; light gray: 2002-410
Jumper; 10-way; insulated; light gray: 2004-1201
2-conductor through terminal block; 4 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; gray: 2016-1301
3-conductor through terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray