WINSTA® MIDI 제품 번호 770-243

Socket; 3-pole; Cod. B; 4,00 mm²; gray

제품 번호 770-243
Socket; 3-pole; Cod. B; 4,00 mm²; gray
잠시만 기다리십시오..
제품 번호 770-243
Socket; 3-pole; Cod. B; 4,00 mm²; gray
잠시만 기다리십시오..
상세
설명
다운로드
승인
관련 제품
지식
참조
전기적 데이터
연결 데이터
물리적 데이터
기계적 데이터
플러그인 결선
자재 데이터
환경 요구 사항
상업적 데이터
Product classification
환경 보호 준수
다른 고객이 함께 구매한 제품
1 - 4 of 20
: 770-253
Plug; 3-pole; Cod. B; 4,00 mm²; gray
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 221-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 221-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
: 770-252
Plug; 2-pole; Cod. B; 4,00 mm²; gray
: 770-503/023-000
Strain relief housing; 3-pole; for 2 cables; 4.5 … 8.0 mm; 55 mm; black
: 2002-410/000-005
Jumper; 10-way; insulated; red
: 2002-410/000-006
Jumper; 10-way; insulated; blue
: 221-482
Splicing connector with levers; for all conductor types; for Ex e applications; max. 4 mm²; 2-conductor; transparent housing; Operating temperature (max.): 105 °C; 4,00 mm²; transparent
: 222-412
Splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; gray housing; Surrounding air temperature: max 40°C; 2,50 mm²; gray
: 222-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; gray housing; Surrounding air temperature: max 40°C; 2,50 mm²; gray
: 2273-203
PUSH WIRE® splicing connector; for solid conductors; max. 2.5 mm²; 3-conductor; transparent housing; orange cover; Surrounding air temperature: max 60°C (T60); 2,50 mm²; transparent
: 231-107/031-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 7-pole; clamping collar; gray
: 231-607/019-000
1-conductor male connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 7-pole; clamping collar; gray
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 249-130
Syringe; Contents: 20 ml Alu-Plus contact paste
: 258-5005
Thermal transfer ink ribbon; for Smart Printer; black
: 270-560
3-conductor sensor terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray
: 279-402
Jumper; insulated; gray
: 279-681
3-conductor through terminal block; 1.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; gray