{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Lean Managed Switch; 16 Ports 1000Base-T",
"description" : "The configurable 852-1816 Industrial ETHERNET Switch is equipped with 16 10/100/1000BASE-T ports.<br/>Packaged in rugged housing, this switch offers both a redundant power supply and relay-based function monitoring. This device also streamlines network management: Commissioning and diagnostics are intuitive and can be performed without extensive IT knowledge. The topology map clearly displays the switch and connected devices. Key diagnostic information is displayed on the diagnostics dashboard.<br/>The following functions increase the robustness, availability and security of the network.<br/><br/><b>Security:</b> <br/>Network segmentation per IEEE802.1Q (max. 5 VLANs), authentication of network participants per IEEE802.1X, firewall functions using access-control list (max. 32 entries)/service control, port security<br/><b>Availability: </b><br/>Rapid Spanning Tree Protocol (RSTP) for meshed and ring networks, ETHERNET Ring Protection Switching (ERPS) for up to two rings per switch, loop detection and storm control on each port<br/><b>Configuration/Diagnostics/Maintenance: </b><br/>Port mirroring, Modbus® registers, SNMP v3, SNMP trap events, alarm threshold, port statistics, backup and restore, system log, syslog server, command line interface with SSH/Telnet, topology map and dashboard",
"mpn" : "852-1816",
"sku" : "852-1816",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-3599137-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzAzfGltYWdlL2pwZWd8YURSbUwyZ3paUzh4TkRBd01UWTJPVFF6T1RVeE9DOHlNREJmTXpVNU9URXpOMTlFUlM1cWNHY3xhNmE4ZjRlZDc1M2M4YmFhZWY4YzFjYzEwZjA0MGRjOTY2NGNjMmM4ZWJkZTg2MjA2ODIxYTBmNmVjNjMxN2I3",
"gtin13" : "4066966072969",
"category" : "Industrial switches",
"url" : "https://www.wago.com/lt/industrial-switches/lean-managed-switch/p/852-1816"
}