Topics
Control According to Sensors: MP-Bus

The MP-Bus controls HVAC actuators for dampers, regulator valves or VAV air volume controls.

The actuators have connections for sensors (temperature, humidity, ON/OFF switches), which are also accessible via MP-Bus.

System features:

  • Actuation of up to eight drives possible from MP-Master via the M-Bus.
  • It is possible to connect one active or passive sensor and one switch to the MFT2/MP drive.
  • No line topology limitations: Star, ring, tree or mixed configurations are possible.
  • Data exchange between master and slaves is possible, e.g.: absolute/relative volumetric flow, minimum/maximum limits, angular position, sensor value, operating status and fault messages.

Recommended Reading

Related to MP-Bus

Products

The Standard for Motor Control: SMI

The “Standard Motor Interface” (SMI) is the standardized electrical interface for roller shutter and sunblind drives.

logo_smi_standard-motor-interface_2000x1500.jpg
Products

The Standard in Lighting Control – DALI

The “Digital Addressable Lighting Interface” (DALI) is a communication protocol for lighting applications in buildings.

logo_dali_2000x1500.jpg

Recommended Reading

Products for Building Automation and Installation

Products

I/O Systems – Ready to Use Anywhere

Whether inside or outside the control cabinet, WAGO's I/O systems provide automation right where you need it – even under harsh conditions.

buehne_io-system_2000x1500.jpg

Touch Panels and Displays

WAGO's Touch Panels (HMI panels) not only improve the operability of machines and systems, but also offer an outstanding design and advanced technology.

buehne_panels-und-dispalys_2000x1500.jpg