buehne_steckverbinder_ad_2000x2000_1.jpg

Faster Connection: Pluggable Connectors

The Pluggable Solution for Your Application

The right pluggable solution for every application: Whether on printed circuit boards, in control cabinets or for lighting connection, WAGO’s pluggable connectors quickly and easily connect to the widest variety of applications.

Your benefits:

  • Comprehensive product range for any application
  • Conductors are always securely clamped via spring pressure connection technology
  • Push-in CAGE CLAMP® termination of both solid conductors and fine-stranded conductors with ferrules
  • Guaranteed protection against mismating through individual coding options

Product Overview

Pluggable Connectors for Every Task

Pluggable Installation Connectors

The WINSTA® Pluggable Installation Connection System finds a home anywhere installation requirements repeat or are planned on a grid, e.g., installing grid lighting or flush-mount lighting. Thanks to this pre-assembled connection system, assembly times and installation errors on the construction site are both reduced.

Advantages:

  • On-schedule completion within the shortest time via pre-assembled cables and pluggable connectors
  • Guaranteed protection against mismating through mechanical and color coding options
  • Simple troubleshooting and quick replacement of pluggable connected loads
winsta-gesamt_2000x2000px.jpg

Pluggable PCB Connectors

Our pluggable connectors for PCBs provide a universal pluggable connector system for your devices and meet all requirements for consistent, end-to-end system wiring for conductor cross sections from 0.08 to 10 mm2 (28–8 AWG). You benefit from our diverse product lines, since you can always find the right solution for your application.

Benefits:

  • A wide range of applications thanks to: Pluggable PCB connectors, panel feedthrough connectors, flying connections for different mounting types and pluggable connectors for rail-mount terminal blocks
  • Push-in CAGE CLAMP® termination of both solid conductors and fine-stranded conductors with ferrules
  • Custom coding options
  • Efficient test options
  • With a clamping point that can be opened from two directions, the MULTI CONNECTION SYSTEM (MCS) greatly simplifies pre-assembling cables and wiring mated connectors.
MCS-MIDI_2000x2000px.jpg

Luminaire Disconnect Connectors

WAGO’s range of connectors for lighting and electrical equipment includes pluggable connector systems with phase selection for fluorescent lighting fixtures, as well as luminaire disconnect connectors for internal wiring.

WAGO’s 267 and 277 Series Pluggable Connectors for quick-mount light band systems offer a modular platform for simple lighting solutions tailored to the specific requirements – even when the application requirements change.

Benefits:

  • WAGO’s 873 Series Luminaire Disconnect Connectors are fully protected against accidental contact.
  • This makes them the ideal solution for pluggable ballast connecting cable installations in the USA and Canada.
Leuchtensteckverbinder_2000x2000px.jpg

Pluggable Rail-Mount Terminal Blocks

Enjoy the advantages of the X-COM®-SYSTEM with mismating protection for your switchgear and control applications. Our innovative system consists of DIN-rail carrier terminal blocks, male headers and female connectors for different mounting types and male headers with solder pins.

Advantages:

  • Time and space savings thanks to pre-assembly of pluggable cable harnesses
  • Pre-assembly for quick and error-free replacement of sub-assemblies
  • Coding without pole loss prevents mismating of male headers and female connectors with the same number of poles
  • For your safety: Pre-wired sub-assemblies can be tested before installation
xcom-s-system_2000x2000px.jpg

Discover Products

This May Also Interest You

Compatible with Our Pluggable Connectors

Connection Technology

The standard for greater safety and lower costs: Since 1951, WAGO has offered a maintenance-free connection system for every need – spring pressure connection technology.

anschlusstechnik_klemmen_2000x1500px.jpg
Electrical Interconnections

Building Technology

Whether lighting and room management or solutions for heating, ventilation or air conditioning, WAGO is an innovative partner with the right products to save you time, money and energy.

brancheneinstieg_gebaeudetechnik_2000x1500.jpg
Building Technology