Focus on Energy Topics

Discover Our Solutions for Your Challenges

Power Plant Controllers with WAGO Power Plant Control

Power plant controllers help power plants achieve grid-compatible feed-in management at the grid connection point (GCP).

WAGO Power Plant Control allows plant operators and system integrators to meet the requirements for these controllers that are set on the grid side – flexibly and reliably. The solution is certified per VDE-AR-N 4110 and 4120.

Digitization of the Energy Market

Energy suppliers need to change the way they think. Instead of merely selling green energy, they also need to organize and market the flexibility that is required for maintaining stability on the electrical grid. This means that the energy system needs to be controllable from production to consumption using intelligent communication networks. WAGO supports digitizing the energy sector and design of smart grids with state-of-the-art control and measurement technology, along with software solutions that enable a simple and secure connection to the cloud.

energy_referenz_stadtwerke-osnabrueck_christian-dreckstraeter_digitalisierung_leitwarte12_2000x2000_2.jpg

Renewable Energy Generation

As the proportion of renewable energy sources increases, decentralized suppliers and substations must be consistently monitored. This data must be archived, analyzed and transmitted securely. WAGO's automation systems provide the solution: They are compact, support many interfaces and fieldbus protocols and offer a high level of availability – even in bitter cold or high heat. Thanks to the intrinsically safe Ex i modules for the modular WAGO-I/O-SYSTEM, usage in hazardous areas, like biogas plants, is no problem.

energy_wechselrichter_solar_windkraft_gettyimages-522921291_2000x2000.jpg

Integrating Decentralized Suppliers

In virtual power plants, decentralized generators like wind turbines, storage facilities and controllable loads become a flexible (and adjustable) backup. Intelligently synchronizing these reduces loads on the power grid. WAGO's telecontrollers make it easier to combine them: They meet the requirements of the VHPready 4.0 communication standard, ensuring trouble-free connection of systems to the virtual power plant. VHPready functions like a translator so that control centers and systems understand one another.

energy_integration dezentraler einspeiser_einspeisemanagement_windenergie_gettyimages-700834979_2000x2000.jpg

Energy Grids

The grids, including their automation and telecontrol technology, are due for modernization. WAGO's controllers provide important grid data, allowing grid operators to intervene with automated control as needed. In the field of gas and heat supply as well, WAGO's technology grants control and access to all data within the systems connected to the grids from any connected location. With the special security concept of the PFC200 Controller, WAGO follows all relevant cybersecurity guidelines.

energy_energienetze_strom_ausbau_istock-595759396_2000x2000.jpg

Energy Storage Systems

Storage systems compensate for fluctuating green electrical generation, reducing load on the power grid. WAGO’s telecontrol technology is at the heart of storage systems. It records all measured values, such as the feed-in data of solar plants or wind turbines, and enables monitoring and customer-specific control of the storage. For example, if the mains frequency increases due to high feed-in from renewables, the battery, power-to-heat or power-to-gas plant receives the order to draw excess current from the grid.

energy_bidirektionale_stromtankstelle_fehringer_nacht_violett_2000x2000.jpg

Topics and Solutions for Today and Tomorrow

Products

The WAGO-I/O-SYSTEM 750/753

Any function for any fieldbus: WAGO’s remote I/O System gives you the best options for tailoring the implementation of your automation solution.

s_PROFINET_Knoten_055_2000x1500px.jpg
Products

The WAGO-I/O-SYSTEM 750 XTR

We automate where others capitulate – reliably and economically, up to Zone 0/20 hazardous areas!

s_0750_XTR_Knoten_017_2000x1500px.jpg
Products

Current Transformers and Voltage Taps

Sustainable energy performance maximization: WAGO offers you the right solution for every step on the way to this goal.

stromwandler-und-spannungsabgriffe_2000x1500px.jpg
Products

Push Performance to the Top with TOPJOB® S

Just plug it in and you’re good to go: With TOPJOB® S Rail-Mount Terminal Blocks, you can perform wiring quickly, directly and securely anywhere in the world in all applications.

reihenklemmen-topjob-s_2000x1500px.jpg
Products

PCB Terminal Blocks for Power Electronics

More compact but just as reliable: The demands made on power electronics are high. Meet them with WAGO's PCB terminal blocks.

Leistungselektronik_2000x1500px.jpg
Products

POWER CAGE CLAMP for High-Current Applications

Optimal clamping force for energy-intensive applications – even in Ex areas. WAGO' solutions featuring POWER CAGE CLAMP offer everything you need for heavy-duty use.

hochstromklemmen-gruppe_2000x1500px.jpg