power-supply_pro2_configuration_en_2000x1125.gif
Custom Configuration
The WAGO Power Supply Pro 2 – Easy, Flexible, Customized!

One for Everything, Everything for One!

Ultimate flexibility with WAGO’s PRO 2 power supplies. Our configuration software offers local and remote parameter setting for features like the built-in electronic circuit breaker or output voltage settings. Discover how you can easily tailor the PRO 2 to meet your system requirements.

How to Best Use Your Pro 2

Tutorial 1: Configuration

Configure your WAGO Pro 2 Power Supply easily and precisely.

Tutorial 2: “FuseMode”

The “Fuse Mode” function allows the user to reliably turn off the output after a predetermined time when an overload threshold is exceeded, as with an electronic circuit breaker.

WAGO Power Supply Pro 2

Discover more

Efficiency

Reduce losses, save cabinet space, and increase energy savings thanks to 96% efficiency.

power-supply_pro2_green-energy_en_2000x1125.gif

Installation

CAGE CLAMP spring pressure connection technology provides fast, vibration-proof and maintenance –free termination of solid, fine-stranded or ferruled conductors. Pluggable connectors offer pre-assembled wiring and ease of installation.

power-supply_pro2_header_installation_2000x1125.gif

Reliability

An MTBF > 1,000,000 hours and long service lives of the components mean lower costs compared to other manufacturers.

power-supply_pro2_header_reliability_2000x1500.jpg

Design

WAGO’s Pro 2 power supplies save cabinet space with a slim design and less spacing required between devices. 2D/3D data is available in all relevant formats. The pluggable connectors are labeled in accordance with EN 81346-2 to eliminate wiring errors.

power-supply_pro2_construction_2000x1125.gif