2086 Series – Easy Handling and Flexibility
Easy handling and versatility – all in a compact size. These are the features of the 2086 Series PCB Terminal Block with Push-in CAGE CLAMP® and a push-button.
- Ideal for compact device connection, panel feedthrough and tight spaces
- Push-in CAGE CLAMP® allows push-in termination of solid and fine-stranded conductors with ferrules from 24 to 16 AWG
- SMD and THR variants available
- Delivery in tape-and-reel packaging for full integration into SMT soldering process
2065 Series: Reduced to the Essentials
- A reliable, repeatable alternative to wire soldering in a housing-less (bare contact) design
- Easily wire with push-in termination, and remove wire with an operating tool
- Low profile: 2.7 mm height
- Conductor range: 24 – 18 AWG
- Maximum conductor size, minimum installation space
2060 Series: For the Broadest Range of Applications
- Low profile: 4.5 mm height, 4 mm spacing
- Conductor range: 24 – 18 AWG
- Push-buttons simplify insertion/removal of all conductor types
- Minimize labor and materials with board-to-board connection links
- THR variant has solder pins, ideal for THR and wave soldering
- 8 mm pin spacing variant provides higher rated voltages up to 600 V (UL) and 630 V (IEC)

2070 Series – Back-Side Wiring of LED Modules
WAGO’s all-new 2070 Series SMD PCB Terminal Blocks provide back-side wiring of LED modules, minimizing on-board LED shadowing and simplifying wiring. With the new 2070 Series, WAGO introduces the new SMD PCB Terminal Blocks for solid and fine-stranded conductors ranging from 24 to 18 AWG (0.2 to 0.75 mm2). The special feature: The new terminals blocks are designed for back-side wiring of LED modules.
- For shifting wiring to the back of the LED modules
- Low profile of just 0.433 inch (1.1 mm) on top of the PCB minimizes shadowing
- Easy pick-and-place assembly and minimum shadowing thanks to optional cover
- Optional marking of the clamping point helps prevent wiring errors
- Clearance and creepage distances for use up to 500 V per EN 60598-1
- Supports both manual and automated wiring