Simple and Fast Wiring of Storage Batteries – Levers Mean No Tools Are Needed
![](/medias/MM-296718-campaign-area-website-PCB-with-lever-FullTab-sonnen-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxMTU1ODI3fGltYWdlL2pwZWd8YUdVMkwyaGhPQzh4TWprM05qY3dOVEUzTlRVNE1nfGM4ODlkYzA2MWNjMTI3MDM5YzkzOGI5ZGE0NDUxN2FhMzg2Nzg0ZGQ2Zjc3MmMzZDNiZmU1Njk0ZGI4MmE3NTk)
Power generation from renewable sources is becoming more important. In addition to wind energy, solar is the most important option for generating power from renewable sources. To store the renewably-generated electricity, energy storage systems are needed, like the sonnenBatterie 10 from sonnen. The company from the Allgäu values fast and simple connections to their storage batteries. Therefore, sonnen relies on WAGO’s PCB connectors with levers.
“By using a sonnenBatterie, our customers can store electricity generated by their photovoltaic systems for their own use, and then use the power when they need it. They can be virtually independent from conventional power companies by becoming autonomous energy producers,” Justus Wadepohl, Communications Manager at sonnen, summarizes the goals for the intelligent energy storage system. The energy manager provides the sonnenBatterie 10 with its intelligence and is, according to the manufacturer, optimized for energy consumption and adapts the storage behavior to weather predictions. The sonnenBatterie is compatible with any photovoltaic system: from private residence use through small or medium-sized arrays up to large, agricultural-based operations.
WAGO PCB Connectors with Lever
Intuitive and fast: tool-free wiring thanks to lever technology
Tight and safe: stable fit of the PCB connector
Convenient and easy: wiring by hand in hard-to-reach places