Industrial ECO Switches
ECONOMICAL AND COMPACT
- For small to medium-sized data networks
- DIN rail adapter and metal housing
- Ambient temperature (operation): -40° ... +70 °C
- Autonegotiation and autocrossing for easy network creation and extension
- Gigabit variants for a high data throughput
- Transmission of energy and data over an ETHERNET connection with Power over Ethernet (PoE +)

Industrial Switches
VERSATILE
- Redundant power supply
- Configuration of the alarm contact via DIP switch
- Use of SFP modules
- DIN rail adapter and metal housing
- Ambient temperature (operation): -40 ° ... +70°C
- Alarm contact: Monitoring of the primary and secondary power supply
- Monitoring ETHERNET ports
- Signaling via PLC or remote I/Os

Industrial Managed Switches
POWERFUL AND SAFE
- Redundant power supply
- Use of SFP modules
- RS-232 interface for command-based configuration
- Integrated web-based management for configuration or diagnostics
- Status LEDs
- Alarm contact
- Jet ring diagnosis
- ERPS ring diagnosis
- Monitoring of primary and secondary power supply
- Monitoring ETHERNET ports
- Signaling via PLC or remote I/Os - PROFINET Class B supported
- Approved for Energy Market IEC 61850-3 standard
- Power over Ethernet (PoE +)
- 24V and 48V supply powered - Configurable functions
- Safety
- Availability
- Performance
- Data transmission

Industrial PoE Injector
- Provides decentralized systems with up to 90 watts via a single ETHERNET cable
- Transmits power and data simultaneously over ETHERNET cables up to 100 meters
- Reduces wiring effort, saving space, materials and labor costs
- Easily integrates into existing networks
- Supplies up to 90 watts per port using four wire pairs (4PPoE standard)
- Simple plug-and-play installation
- Resistant to high temperatures, vibrations and shocks
- Features an integrated voltage transformer for 24 VDC supply, status LEDs, redundant power supply and configurable alarm contact
Industrial Media Converter
- Expands copper networks with fiber optic technology
- Features Gigabit ETHERNET and SFP port
- Supports communication over distances up to 80 kilometers
- The variant with item number 852-1702 allows simultaneous power supply to PoE devices via the ETHERNET port
- Compact design simplifies installation in control cabinets
- Resistant to high temperatures, vibrations and shocks
- Easy installation and operation with plug-and-play functionality