Item no. 235-404/331-000

PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 4-pole; Push-in CAGE CLAMP®; gray

PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 4-pole; Push-in CAGE CLAMP®; gray
Please wait ...
PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 4-pole; Push-in CAGE CLAMP®; gray
Please wait ...
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 17
: 235-406/331-000
PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 6-pole; Push-in CAGE CLAMP®; gray
: 804-106
PCB terminal block; push-button; 2.5 mm²; Pin spacing 5 mm; 6-pole; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 250-503
PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 3-pole; Push-in CAGE CLAMP®; gray
: 804-102
PCB terminal block; push-button; 2.5 mm²; Pin spacing 5 mm; 2-pole; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 804-103
PCB terminal block; push-button; 2.5 mm²; Pin spacing 5 mm; 3-pole; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-1403
TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 5.2 mm wide; red
: 2002-1404
TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 5.2 mm wide; blue
: 2010-1292
TOPJOB®S end/intermediate plate; for 2010-12xx series terminal blocks; 1.0 mm wide; orange
: 2016-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 12 mm wide; gray
: 2016-1292
TOPJOB®S end/intermediate plate; for 2016-12xx series terminal blocks; 1.0 mm wide; orange
: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
: 235-403/331-000
PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 3-pole; Push-in CAGE CLAMP®; gray
: 243-211
4-conductor modular PCB connector; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 2-pole; for individual solder pins; for KNX; dark gray/red
: 250-110
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 10-pole; Push-in CAGE CLAMP®; gray
: 250-203
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; gray
: 279-339
End and intermediate plate; 2 mm thick; orange
: 804-105
PCB terminal block; push-button; 2.5 mm²; Pin spacing 5 mm; 5-pole; Push-in CAGE CLAMP®; 2,50 mm²; gray