Item no. 250-102

PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray

Item no. 250-102
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray
Please wait ...
Buy via Distributor eShop
Item no. 250-102
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray
Please wait ...
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
: 222-415
Splicing connector; 5-conductor; with operating levers; gray housing
: 231-302/026-000
Female plug; 2-pole; 12 AWG max; pin spacing 5.08 mm; 1 conductor per pole; orange
: 250-103
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; gray
: 250-202
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Push-in CAGE CLAMP®; gray
: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
: 2002-410/000-005
TOPJOB®S jumper; for 2002 series; insulated; 10-way; red
: 2002-410/000-006
TOPJOB®S jumper; for 2002 series; insulated; 10-way; blue
: 2020-184
End module for 1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 1-pole; 1,50 mm²; blue
: 2020-2201
X-COM S-Mini double-deck carrier/feedthrough terminal block; through/through (L/L); rail mount; 1-conductor, 1-pin; 3.5 mm wide; gray
: 2022-2201
1-conductor/1-pin double deck receptacle terminal block; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2091-1106/002-1000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 6-pole; Gripping plate sliding connector release; direct marking; 1,50 mm²; light gray
: 2091-1406
THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 6-pole; light gray
: 2092-1404
THT male header; 1.4 mm Ø solder pin; straight; Pin spacing 5 mm; 4-pole; light gray
: 210-197
Steel carrier rail; 35 x 15 mm; 1.5 mm thick; 2 m long; slotted; similar to EN 60715; silver-colored
: 216-207
Ferrule; Sleeve for 4 mm² / AWG 12; insulated; electro-tin plated; gray
: 2202-1407
TOPJOB® S ground terminal block with Push-buttons; rail mount; 4-conductor; 5.2 mm wide; green-yellow
: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
: 231-304/026-000
Female plug; 4-pole; 12 AWG max; pin spacing 5.08 mm; 1 conductor per pole; orange
: 231-332/001-000
Male header; 2-pole; THT; 1.0 x 1.0 mm solder pin; straight; pin spacing 5.08 mm; orange