Item no. 250-205

PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Push-in CAGE CLAMP®; gray

PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Push-in CAGE CLAMP®; gray
Please wait ...
PU (SPU): 240 (60) Piece
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Push-in CAGE CLAMP®; gray
Please wait ...
PU (SPU): 240 (60) Piece
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 250-204
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 4-pole; Push-in CAGE CLAMP®; gray
: 2000-2201
TOPJOB®S double-deck terminal block; through/through (L/L); rail mount; 2-conductor; 3.5 mm wide; gray
: 2000-2291
TOPJOB®S end/intermediate plate; for 2000-22xx series terminal blocks; 0.7 mm wide; gray
: 2001-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 4.2 mm wide; gray
: 2001-1302
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 4.2 mm wide; orange
: 2002-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 5.2 mm wide; green-yellow
: 2002-1291
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; gray
: 2002-2201
TOPJOB®S double-deck terminal block; through/through (L/L); rail mount; 2-conductor; 5.2 mm wide; gray
: 2010-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 10 mm wide; gray
: 231-104/026-000
Female plug; 4-pole; 12 AWG max; pin spacing 5 mm; 1 conductor per pole; gray
: 231-110/026-000
Female plug; 10-pole; 12 AWG max; pin spacing 5 mm; 1 conductor per pole; gray
: 231-610
Male connector; 10-pole; Pin spacing 5 mm; gray
: 231-610/019-000
Male connector; 10-pole; Pin spacing 5 mm; mounting flange; gray
: 231-612
Male connector; 12-pole; Pin spacing 5 mm; gray
: 232-336
THT male header for double-deck assembly; 1.0 x 1.0 mm solder pin; angled; Pin spacing 5 mm; 6-pole; gray
: 250-203
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; gray
: 250-206
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 6-pole; Push-in CAGE CLAMP®; gray
: 270-560
3-conductor sensor terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray
: 280-101
2-conductor through terminal block; 2.5 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray
: 280-833
4-conductor through terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray