Item no. 236-200

End plate; 1 mm thick; snap-fit type; dark gray

Item no. 236-200
End plate; 1 mm thick; snap-fit type; dark gray
Please wait ...
PU (SPU): 2000 (100) Piece
Item no. 236-200
End plate; 1 mm thick; snap-fit type; dark gray
Please wait ...
PU (SPU): 2000 (100) Piece
Details
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Physical data
Mechanical data
Material data
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 236-300
End plate; 1 mm thick; snap-fit type; light gray
: 236-600
End plate; 1 mm thick; snap-fit type; orange
: 2004-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 6.2 mm wide; gray
: 2004-1291
End and intermediate plate; 1 mm thick; gray
: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
: 236-401
Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; gray
: 236-742
Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; dark gray
: 236-746
Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; orange
: 260-331
4-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; gray
: 260-333
4-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; light gray
: 260-334
4-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; blue
: 260-336
4-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; orange
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 260-301
2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; gray
: 260-304
2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; blue
: 261-306
2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; orange
: 262-301
2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray
: 264-364
End plate; with fixing flange; 4 mm thick; orange
: 264-711
2-conductor miniature through terminal block; 2.5 mm²; with test option; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray
: 280-313
End and intermediate plate; 2.5 mm thick; orange