MCS MIDI Classic Item no. 231-335/001-000

Male header; 5-pole; THT; 1.0 x 1.0 mm solder pin; straight; pin spacing 5.08 mm; orange

Male header; 5-pole; THT; 1.0 x 1.0 mm solder pin; straight; pin spacing 5.08 mm; orange
Please wait ...
PU (SPU): 200 Piece
Male header; 5-pole; THT; 1.0 x 1.0 mm solder pin; straight; pin spacing 5.08 mm; orange
Please wait ...
PU (SPU): 200 Piece
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 231-304/026-000
Female plug; 4-pole; 12 AWG max; pin spacing 5.08 mm; 1 conductor per pole; orange
: 231-305/026-000
Female plug; 5-pole; 12 AWG max; pin spacing 5.08 mm; 1 conductor per pole; orange
: 216-224
Ferrule; Sleeve for 1.5 mm² / AWG 16; insulated; electro-tin plated; black
: 231-303/026-000
Female plug; 3-pole; 12 AWG max; pin spacing 5.08 mm; 1 conductor per pole; orange
: 231-307/026-000
Female plug; 7-pole; 12 AWG max; pin spacing 5.08 mm; 1 conductor per pole; orange
: 231-308/026-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 8-pole; orange
: 231-333/001-000
Male header; 3-pole; THT; 1.0 x 1.0 mm solder pin; straight; pin spacing 5.08 mm; orange
: 231-334/001-000
Male header; 4-pole; THT; 1.0 x 1.0 mm solder pin; straight; pin spacing 5.08 mm; orange
: 231-336/001-000
Male header; 6-pole; THT; 1.0 x 1.0 mm solder pin; straight; pin spacing 5.08 mm; orange
: 231-338/001-000
Male header; 8-pole; THT; 1.0 x 1.0 mm solder pin; straight; pin spacing 5.08 mm; orange
: 231-340/001-000
Male header; 10-pole; THT; 1.0 x 1.0 mm solder pin; straight; pin spacing 5.08 mm; orange
: 231-345/001-000
Male header; 15-pole; THT; 1.0 x 1.0 mm solder pin; straight; pin spacing 5.08 mm; orange
: 231-367/001-000
Male header; 7-pole; THT; 1.2 x 1.2 mm solder pin; straight; pin spacing 5.08 mm; orange
: 231-669
Lockout caps; for covering unused clamping units; orange
: 231-737/001-000
THT male header; 1.0 x 1.0 mm solder pin; straight; Pin spacing 7.62 mm; 7-pole; orange
: 236-402
PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; gray