MCS MIDI Classic Item no. 231-538/001-000

Male header; 8-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange

Item no. 231-538/001-000
Male header; 8-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange
Please wait ...
PU (SPU): 100 Piece
Item no. 231-538/001-000
Male header; 8-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange
Please wait ...
PU (SPU): 100 Piece
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 231-533/001-000
Male header; 3-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange
: 231-532/001-000
Male header; 2-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange
: 231-535/001-000
Male header; 5-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
: 2273-205
COMPACT PUSH WIRE® connector for junction boxes; 5-conductor; transparent housing; yellow face
: 2002-1307
TOPJOB®S ground terminal block; rail mount; 3-conductor; 5.2 mm wide; green-yellow
: 2002-1392
TOPJOB®S end/intermediate plate; for 2002-13xx series terminal blocks; 0.8 mm wide; orange
: 2002-1407
TOPJOB®S ground terminal block; rail mount; 4-conductor; 5.2 mm wide; green-yellow
: 2002-1491
TOPJOB®S end/intermediate plate; for 2002-14xx series terminal blocks; 0.8 mm wide; gray
: 2002-1492
TOPJOB®S end/intermediate plate; for 2002-14xx series terminal blocks; 0.8 mm wide; orange
: 2002-1611
TOPJOB®S fuse disconnect terminal block; with pivoting fuse holder for 5 x 20 mm fuse; rail mount; 2-conductor; 6.2 mm wide; gray
: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
: 2002-402/000-005
TOPJOB®S jumper; for 2002 series; insulated; 2-way; red
: 2002-402/000-006
TOPJOB®S jumper; for 2002 series; insulated; 2-way; blue
: 2009-115
WMB-Inline; for Smart Printer; 1500 pieces on roll; stretchable 5 - 5.2 mm; plain; snap-on type; white
: 207-1333
Gelbox; Branch; for cables; with gel; 221, 2x73 Series; max. 4 mm² connectors; without splicing connectors; Size 3; gray
: 210-110
Fiber-tip pen
: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
: 224-112
Fixture connector; 1-pole (1x solid to 2x solid, stranded, or fine-stranded); white