[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; Push-in CAGE CLAMP; AWG 18 - 4; Pin spacing 10 mm; double pinning; 1-pole; side entry; gray", "description" : "<h2>PCB terminal block, 2636 Series, with 10 mm pin spacing</h2><br/><br/>This PCB terminal block (item number 2636-1101) streamlines wire connections, making them both quick and easy. You can count on proven safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 76 A, making it ideal for high-load applications. Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Dimensions: 11.6 x 32.6 x 29.1 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.75 mm² to 16 mm². It comes with one level and a clamping point that you can use to connect a single potential / 1 pole. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. These PCB terminal blocks are mounted using feed-through mounts.. Insert the conductor at an angle of 0°.. The solder pins measure 1.2 x 1 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are six solder pins per potential.<br/>", "mpn" : "2636-1101", "sku" : "2636-1101", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002500038c57000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjYwfGltYWdlL2pwZWd8YURsbEwyZzFNUzh4TkRZNE9ESXpNekV5TnprMk5pOHlNREJmTURJd01EQXdNalV3TURBek9HTTFOekF3TURFd01HSTJYMFJGTG1wd1p3fDMzOGI5MGZkM2Q4NzFiNzdmNDFiM2Y1NTczNTk5MWRiZWI0OWE3ZTU1MTY0ZWU1YjdiMDgwMGI2NTUyZjQyMDY", "gtin13" : "4055143625234", "category" : "PCB Interconnect", "url" : "https://www.wago.com/us/pcb-interconnect/pcb-terminal-block/p/2636-1101" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 2636-1101

PCB terminal block; Push-in CAGE CLAMP; AWG 18 - 4; Pin spacing 10 mm; double pinning; 1-pole; side entry; gray

Item no. 2636-1101
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece
Item no. 2636-1101
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece