Item no. 255-448

PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 48-pole; CAGE CLAMP®; commoning option; gray

PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 48-pole; CAGE CLAMP®; commoning option; gray
Please wait ...
PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 48-pole; CAGE CLAMP®; commoning option; gray
Please wait ...
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 255-100
End plate; snap-fit type; 1 mm thick; gray
: 2773-403
COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 3-conductor; transparent housing; orange cover
: 2002-1205
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; black
: 2002-1291
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; gray
: 2002-1292
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; orange
: 2002-2201
TOPJOB®S double-deck terminal block; through/through (L/L); rail mount; 2-conductor; 5.2 mm wide; gray
: 2002-2292
TOPJOB®S end/intermediate plate; for 2002-22xx series terminal blocks; 0.8 mm wide; orange
: 2002-3201
TOPJOB®S triple-deck terminal block; through/through/through (L/L/L); rail mount; 2-conductor; 5.2 mm wide; gray
: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
: 2004-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 6.2 mm wide; gray
: 2004-1206
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 6.2 mm wide; yellow
: 2006-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 7.5 mm wide; green-yellow
: 211-812
Nozzles; Length: 12 mm; For the use of 211-811; halogen-free; Cable outer diameter: 1.4 … 5.0 mm; transparent
: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
: 750-631/000-004
Incremental encoder interface; RS-422; 16 bits
: 873-902
Luminaire disconnect connector; 2-pole; yellow
: 2773-402
COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 2-conductor; transparent housing; white cover
: 2773-404
COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 4-conductor; transparent housing; red cover