Item no. 2059-301/998-403

SMD PCB terminal block; PUSH WIRE; AWG 26 - 22; Pin spacing 3 mm; 1-pole; in tape-and-reel packaging; white

Item no. 2059-301/998-403
SMD PCB terminal block; PUSH WIRE; AWG 26 - 22; Pin spacing 3 mm; 1-pole; in tape-and-reel packaging; white
Color:   white
PU (SPU): 31800 (2650) Piece
Buy via Distributor eShop
Item no. 2059-301/998-403
SMD PCB terminal block; PUSH WIRE; AWG 26 - 22; Pin spacing 3 mm; 1-pole; in tape-and-reel packaging; white
Color:   white
PU (SPU): 31800 (2650) Piece
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 224-101
Fixture connector; 1-pole (1x solid to 1x solid, stranded, or fine-stranded); gray
: 770-415
Plug; 5-pole; Cod. A; 4,00 mm²; black
: 294-5313
Lighting connector; push-button, external; with angled snap-in ground contact; N-PE-L; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white
: 770-205
Socket; 5-pole; Cod. A; 4,00 mm²; black
: 224-112
Fixture connector; 1-pole (1x solid to 2x solid, stranded, or fine-stranded); white
: 2065-101/998-403
SMD PCB terminal block; 0.75 mm²; Pin spacing 6 mm; 1-pole; PUSH WIRE®; in tape-and-reel packaging; Without housing; silver-colored
: 2273-205
COMPACT PUSH WIRE® connector for junction boxes; 5-conductor; transparent housing; yellow face
: 2060-452/998-404
SMD PCB terminal block; push-button; Push-in CAGE CLAMP; AWG 24 - 18; Pin spacing 4 mm; 2-pole; in tape-and-reel packaging; white
: 267-502
Female connector; without ground contact; 5-pole; white
: 294-5032
Lighting connector; push-button, external; without ground contact; 2-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white
: 770-243
Socket; 3-pole; Cod. B; 4,00 mm²; gray
: 770-245
Socket; 5-pole; Cod. B; 4,00 mm²; gray
: 770-253
Plug; 3-pole; Cod. B; 4,00 mm²; gray
: 770-255
Plug; 5-pole; Cod. B; 4,00 mm²; gray
Prefiltered products
Surface Mount PCB