Item no. 2060-451/998-404

SMD PCB terminal block; push-button; Push-in CAGE CLAMP; AWG 24 - 18; Pin spacing 4 mm; 1-pole; in tape-and-reel packaging; white

Item no. 2060-451/998-404
SMD PCB terminal block; push-button; Push-in CAGE CLAMP; AWG 24 - 18; Pin spacing 4 mm; 1-pole; in tape-and-reel packaging; white
Regular in stock
Login
Color:   white
Number of poles:   1
Pin spacing:   4 mm / 0.157 inches
Item no. 2060-451/998-404
SMD PCB terminal block; push-button; Push-in CAGE CLAMP; AWG 24 - 18; Pin spacing 4 mm; 1-pole; in tape-and-reel packaging; white
Regular in stock
Login
Color:   white
Number of poles:   1
Pin spacing:   4 mm / 0.157 inches
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
: 734-132
THT male header; 1.0 x 1.0 mm solder pin; straight; 100% protected against mismating; Pin spacing 3.5 mm; 2-pole; light gray
: 2002-1292
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; orange
: 2002-1491
TOPJOB®S end/intermediate plate; for 2002-14xx series terminal blocks; 0.8 mm wide; gray
: 2002-1611
TOPJOB®S fuse disconnect terminal block; with pivoting fuse holder for 5 x 20 mm fuse; rail mount; 2-conductor; 6.2 mm wide; gray
: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
: 2002-403
TOPJOB®S jumper; for 2002 series; insulated; 3-way; light-gray
: 2002-405/000-005
TOPJOB®S jumper; for 2002 series; insulated; 5-way; red
: 2002-405/000-006
TOPJOB®S jumper; for 2002 series; insulated; 5-way; blue
: 2060-452/998-404
SMD PCB terminal block; push-button; Push-in CAGE CLAMP; AWG 24 - 18; Pin spacing 4 mm; 2-pole; in tape-and-reel packaging; white
: 2060-453/998-404
SMD PCB terminal block; push-button; Push-in CAGE CLAMP; AWG 24 - 18; Pin spacing 4 mm; 3-pole; in tape-and-reel packaging; white
: 2061-601/998-404
SMD PCB terminal block; push-button; Push-in CAGE CLAMP; AWG 20 - 16; Pin spacing 6 mm; 1-pole; in tape-and-reel packaging; white
: 210-112
Steel carrier rail; 35 x 7.5 mm; 1 mm thick; 2 m long; slotted; according to EN 60715; "Hole width 25 mm; silver-colored
: 2104-5301
TOPJOB®S feedthrough terminal block with Lever and Push-buttons; rail mount; 3-conductor; 6.2 mm wide; gray
: 2201-1441
TOPJOB®S double potential terminal block with Push-buttons; rail mount; 4-conductor; 4.2 mm wide; gray
: 2206-8031
Distribution terminal block; with push-button; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; gray
: 2206-8031/000-053
Distribution terminal block; with push-button; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; dark gray-yellow
: 2206-8033
Distribution terminal block; with push-button; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; red
: 2206-8034
Distribution terminal block; with push-button; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; blue
: 2206-8035
Distribution terminal block; with push-button; 1 x 6 mm² / 6 x 1.5 mm²; with integrated end plate; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; black
: 221-613
COMPACT splicing connector; 3-conductor; with operating levers; 10 AWG; transparent housing
Prefiltered products
Surface Mount PCB