MCS MIDI Item no. 722-235/039-000THT female header; angled; Pin spacing 5 mm; 5-pole; 100% protected against mismating; Locking lever; 0.6 x 1.0 mm solder pin; light gray1 of 3 Dimensions in mmL = pole no. x pin spacing2-pole female connectors – one latch onlyColor: THT female header; angled; Pin spacing 5 mm; 5-pole; 100% protected against mismating; Locking lever; 0.6 x 1.0 mm solder pin; light grayPlease wait ...Add to shopping listGenerate DatasheetCompareAdd to Watchlist THT female header; angled; Pin spacing 5 mm; 5-pole; 100% protected against mismating; Locking lever; 0.6 x 1.0 mm solder pin; light grayPlease wait ...Add to shopping listGenerate DatasheetCompareAdd to Watchlist