{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Runtime; EtherNet/IP Scanner; 300; Single License; Online activation",
"description" : "<b>Function:</b><br/>EtherNet/IP<sup>TM</sup> is one of the leading industrial ETHERNET fieldbus systems in the US. It adapts the “Common Industrial Protocol” (CIP), familiar from classic fieldbuses, to standard ETHERNET and has become a standard in many industrial automation applications. Some WAGO devices can be operated as EtherNet/IP<sup>TM</sup> scanners to provide fieldbus master functionality. This requires that the devices are equipped with a license.<br/><br/>The EtherNet/IP<sup>TM</sup> system is configured via special configuration dialogs in the <b><i>e!</i></b><i>COCKPIT</i> Engineering Software. These specify: <br/><ul><li>That the device should function as an EtherNet/IP<sup>TM</sup> scanner </li><li>What field devices should be addressed</li><li>On which control program variables the process values are to be mapped</li><li>Which communication parameters must be observed and</li><li>What parameter values should be sent to the slaves upon startup</li></ul><br/><br/>Besides the protocol stack in the form of a library, the runtime system also provides components for direct access to the EtherNet/IP<sup>TM</sup> services (e.g., for reading and writing attributes).<br/><br/><b>Benefits:</b><br/><ul><li>Using the device as an EtherNet/IP<sup>TM</sup> scanner (master)</li><li>Controlling WAGO slaves with the EtherNet/IP<sup>TM</sup> fieldbus system, e.g., the EtherNet/IP<sup>TM</sup> Fieldbus Coupler of the WAGO I/O System 750</li><li>Controlling additional field devices that can be addressed as EtherNet/IP<sup>TM</sup> adapters and which can be declared in <b><i>e!</i></b><i>COCKPIT</i>, e.g., via a standardized device description </li></ul><br/><br/><b>Use:</b><br/>Enter the license into <b><i>e!</i></b><i>COCKPIT</i>, assign it to a device and load both the license and project into the device. No other installation steps are required.<br/><br/><b>Technical Data:</b><br/><ul><li>EDS import</li><li>Device status display</li><li>Connection error display</li><li>Connection types: </li><li>Class 1 (I/O messaging)</li><li>Class 3 (explicit messaging)</li><li>Unconnected message (UCMM)</li><li>I/O connection types: </li><li>Point-to-point and multicast</li><li>Cyclic transmission</li><li>Exclusive owner, listen only, input only</li></ul><br/><br/><b>Compatible Controllers:</b> <br/>750-8212; PFC200; G2; 2ETH RS<br/>750-8213; PFC200; G2; 2ETH CAN<br/>750-8214; PFC200; G2; 2ETH RS CAN<br/>750-8215; PFC200; G2; 4ETH CAN USB<br/>750-8216; PFC200; G2; 2ETH RS CAN DPS<br/><br/>Besides the basic controller variants listed here, the license can also be used on these controllers' variants. For details, see the product information of the corresponding controller.<br/>For detailed information on the controllers, go to: www.wago.com/itemnumbers",
"mpn" : "2759-273/211-1000",
"sku" : "2759-273/211-1000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5279237-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI5fGltYWdlL2pwZWd8YURnNEwyaGlPUzh4TkRZNE56RTVOakUxTVRnek9DOHlNREJmTlRJM09USXpOMTlFUlM1cWNHY3w5MWQ1ZjU2NWJiZWM2MzcwNGEzNmNhNTgzYjcyYWVhZGUwMDU1MWRlZDA3NmM1MWMxMzM4YzdiMzQ2ZmVlNDYz",
"gtin13" : "4066966190304",
"category" : "Software",
"url" : "https://www.wago.com/us/software/runtime/p/2759-273_211-1000"
}