Item no. 855-5101/500-000

Split-core current transformer; Primary rated current: 500 A; Secondary rated current: 1 A; Rated power: 0.5 VA; Accuracy class: 0.5

Item no. 855-5101/500-000
Split-core current transformer; Primary rated current: 500 A; Secondary rated current: 1 A; Rated power: 0.5 VA; Accuracy class: 0.5
Variant selection
Primary rated current:   500A
Feedthrough for measurement conductor:   2 x Ø 42 mm
Buy via Distributor eShop
Item no. 855-5101/500-000
Split-core current transformer; Primary rated current: 500 A; Secondary rated current: 1 A; Rated power: 0.5 VA; Accuracy class: 0.5
Variant selection
Primary rated current:   500A
Feedthrough for measurement conductor:   2 x Ø 42 mm
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Technical data
Safety and protection
Connection data
Physical data
Mechanical data
Material data
Environmental requirements
Standards and specifications
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 13
Item no.: 2001-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 4.2 mm wide; gray
Item no.: 2002-1304
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 5.2 mm wide; blue
Item no.: 2002-1307
TOPJOB®S ground terminal block; rail mount; 3-conductor; 5.2 mm wide; green-yellow
Item no.: 2002-1392
TOPJOB®S end/intermediate plate; for 2002-13xx series terminal blocks; 0.8 mm wide; orange
Item no.: 2002-472
TOPJOB®S staggered jumper; for 2002 and 2003 series; insulated; 2-way; light-gray
Item no.: 2002-473
TOPJOB®S staggered jumper; for 2002 and 2003 series; insulated; 3-way; light-gray
Item no.: 2003-7692
End and intermediate plate; 0.8 mm thick; orange
Item no.: 2009-110
Marking strips; for Smart Printer; on reel; not stretchable; plain; snap-on type; white
Item no.: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
Item no.: 750-107
Group marker carrier
Item no.: 855-5101/600-000
Split-core current transformer; Primary rated current: 600 A; Secondary rated current: 1 A; Rated power: 0.5 VA; Accuracy class: 0.5
Item no.: 859-404
Push-in type jumper bar; Light gray; Insulated; 18 A; 4-position
Item no.: 859-406
Push-in type jumper bar; Light gray; Insulated; 18 A; 6-position