PROFINET CC-B Certificate Opens Up New Applications

14 March 2019
PROFINET Managed Switches for Industrial Automation

Three new PROFINET Switches join WAGO's line of industrial switches. Stemming from WAGO’s decades of industrial expertise and backed by the PROFINET CC-B certificate, these new switches can be reliably used in PROFINET networks. They offer both simple integration via device description files and optional cyclic diagnostics via PROFINET. Furthermore, the PROFINET Managed Switches support the SNMP, LLDP, VLAN and ACL protocols, provide port speeds of 100 or 1000 Mbit/s and comply with the UL 61010 standard.

Available: August 2019

At a Glance:

  • PROFINET CC-B certified: Ideal for industrial automation applications

  • Media redundancy protocol: Freely configurable as a client or manager

  • PROFINET diagnostics from the application: Cyclically readable process image

  • Flexible port mirroring configuration: Via GSDML or Web-based management

  • Potential-free connection via SFP modules: Cable lengths greater than 100 meters possible

WAGO Industrial Switches

Secure Data Communication

Redundant, stable network solutions that are also economical: With switches from WAGO, reliable data distributors are ready for your machines and systems.


buehne_industrial-switches_2000x1125.jpg

This May Also Interest You

Compatible with Our Industrial Switches

Interfaces for Fiber Optic Cables

poe-switches_p_0852_0201_001_xx_2000x1500.jpg

Power Supply for Every Power Requirement

poe-switches_p_ur_0787_1602_001_xx_2000x1500.jpg

Fast, Tool-Free Installation

poe-switches_mfp8-cat-6a-profil_2000x1500.jpg

ETHERNET Cabling on DIN-Rail

poe-switches_s_an_0289_0195_000_xx_2000x1500.jpg

Pro 2 Power Supplies

Our answer to these more demanding requirements is the WAGO Pro 2 Power Supply – the heart of the control cabinet, which transforms today’s challenges into tomorrow’s possibilities.

power-supply_pro2_header-overview_2000x1125.jpg

Connection Technology

For fast, secure, maintenance-free connections: WAGO is your partner for all conductor types. Our product offering spans from rail-mount terminal block systems or installation and field-wiring terminal blocks, through pluggable connectors and feedthrough components, up to PCB connections and marking solutions.

katalogeinstieg_verbindungstechnik_1_ad_2000x1125_0017_2000x1500.jpg