Item no. 756-1405/060-020
CANopen/DeviceNet cable; M12A socket; straight; M12A plug; straight; 5-pole; Length: 2 m
![120_020000020001ddcd000200b6_DE 120_020000020001ddcd000200b6_DE](/medias/120-020000020001ddcd000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA5fGltYWdlL2pwZWd8YUdZMkwyaGtaQzh4TXprNU9EWTVPVEE0TlRnMU5DOHhNakJmTURJd01EQXdNREl3TURBeFpHUmpaREF3TURJd01HSTJYMFJGTG1wd1p3fGE3YjFjY2RkNzBlYzBiYWQ5ZTNjYjE1ZWEwMjNiNmU1OGZkMmI5YWYzMzQ5ZmMxYmQ4NzUzM2E0NTUzZGY0OWU)
![120_8313206_DE 120_8313206_DE](/medias/120-8313206-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU3fGltYWdlL2pwZWd8YURoaEwyaGpNUzh4TkRVNE56WXhORGsxTXpVd01pOHhNakJmT0RNeE16SXdObDlFUlM1cWNHY3xhMmM5YzBhMzI5MGU0NTY2ZTE0ZGUzMWI2N2RkYzYyODc3YWUwNmE3NTA0MDNlOWNhNjliMjgyNDE0ZmU0MjBj)
![120_0200002e00022ca6000100b6_DE 120_0200002e00022ca6000100b6_DE](/medias/120-0200002e00022ca6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURBNEwyZzROQzh4TkRVNU5UUTVOakV4TmpJMU5DOHhNakJmTURJd01EQXdNbVV3TURBeU1tTmhOakF3TURFd01HSTJYMFJGTG1wd1p3fGY4YmNkY2U3ZmQ5MzE3YmJhMWZmMWIzMTI1MDI2OTY1NTMwMDQyNGZkZDAxNTJkMWUwOWRmZmNkMmJmYzM0OWI)
![120_0200000a00003023000100b6_DE 120_0200000a00003023000100b6_DE](/medias/120-0200000a00003023000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTN8aW1hZ2UvanBlZ3xhRFZtTDJobE1pOHhNalUzTWpVM05UVTVOalUzTkM4eE1qQmZNREl3TURBd01HRXdNREF3TXpBeU16QXdNREV3TUdJMlgwUkZMbXB3Wnd8N2QwNjU0N2M1NjkzMjhhNjI2M2JjZjA3ZWIyMTJjMzA0MTc2MGI5MTVjZmU4NjZhZDc4MWY1ZjZhZGQxM2JmNA)
Item no. 756-1405/060-020
CANopen/DeviceNet cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 756-1405/060-020
CANopen/DeviceNet cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request