Dynamic Load Management (2000 x 2000).jpg

Dynamic Load Management for EV Charging

The drive to reduce our carbon footprint has caused many consumers and fleet owners to purchase electric vehicles. To increase the utilization rate of these vehicles, more charging stations are being built at the workplace and in commonly visited locations. The need to balance facility loads from local electric utilities and other power sources is a key to making EV Charging reliable and profitable. WAGO’s Dynamic Load Management provides intelligent control of your charging stations by avoiding the risk of grid overloads and expensive peaks. It also ensures grid stability, even if multiple charging stations are in use along with normal operating systems.

Maximizing Charging Infrastructure Utilization

Demand- and Supply-side Management:

WAGO’s Dynamic Load Management can help reduce costs for both demand- and supply-side energy management. They can either be implemented independently or in parallel with each other. Both approaches reduce the energy demand at the grid connection point, allowing for peak shaving.

Demand-Side Management: The goal is to decrease demand by reducing energy consumption to prevent usage spikes and using WAGO’s Dynamic Load Management system can dramatically limit the power allocated to EV charging based on the number of vehicles and the time of day.

Supply-Side Management: With WAGO’s Dynamic Load Management, configure the system to utilize local power sources (i.e. photovoltaic systems, battery storage, etc.) during peak hours to reduce high-demand electricity charges from the utility company

A Look at the Software

1 of 4

Intuitive meter configuration via drop-down menu

Clear display of the charging park and status messages of the charging points – also available as a list view

Settings for all relevant electrical parameters of the charging station in an input screen

Convenient selection from a drop-down menu of pre-integrated charging stations and wallboxes and connection parameters; the OCPP forwarding settings can be selected individually for each charging point.

Advantages of WAGO Dynamic Load Management

AC/DC charging parks

  • For small, medium or large charging parks
  • 1 to 225 charging points per controller
  • Combination of fast loaders, charging stations and wallboxes
  • Power of integrated charging stations: 11 kW to 350 kW
  • Mixed parks: combining AC chargers and DC chargers

Individual control

  • Control per charging point, charging group or overall park
  • Merge charging points into charging groups
  • Individual adaptation to the electrical infrastructure, taking into account the connection power
  • Prioritization of different charging points and groups

Integration of inverters for PV and storage systems

  • Consideration of renewable energies and storage systems
  • Support for the Sunspec protocol
  • Increase performance availability through PV and storage integration
  • Excess PV charging and charging from 100% self-generated energy possible

Our Products in Use

Energy Measurement Technology

Energy monitoring forms the basis for increasing the efficiency of your energy distribution and processes. Our harmonized energy measurement products save you much effort and expense for energy data collection. Energy meters are suitable for billing-relevant measuring points.

Power Supplies

WAGO’s efficient power supplies always deliver a constant supply voltage – whether for simple applications or automation with greater power requirements. WAGO offers uninterruptible power supplies (UPS), buffer modules, redundancy modules and a wide range of electronic circuit breakers (ECBs) as a complete system for seamless upgrades.

MM-388432_GWA_IF-Categories_Power-Supplies-Systems_01_02_2000x2000.jpg

Switches

WAGO’s range of switches ensures the scalability of your ETHERNET network infrastructure, while providing outstanding electrical and mechanical performance. These rugged switches are designed for industrial use and are fully compliant with IEEE 802.3, IEEE 802.3u and IEEE 802.3ab.

mm-172328_switche_2000x1125.jpg
Dynamic Load Management Consultation
Contact information
Anti-Robot Verification
FriendlyCaptcha ⇗

FAQ – Questions and Answers about E-Mobility
and Load Management for Charging Infrastructure

What is Load Management for Charging Infrastructure?

What Is Static Load Management?

What Is Dynamic Load Management?

From the Energy Industry’s Point of View, Why Is Load Management Necessary?

What Purposes Does the Industrial or Building Sector Need Load Management for?

With which charging stations and wallboxes is the load management solution compatible?

With which electricity meters is the load management solution compatible?

What’s the Difference between a Load Management System and an Energy Management System?