Challenging Environmental Conditions
Whether in the arctic or the desert, the WAGO Pro 2 Power Supply can start and run in temperatures from −40°C to +70°C (−40°F to +158°F). Low derating begins > 60°C (140°F) and allows 70% output power in 70°C (158°F) applications – even at an elevation of 5,000 m above sea level.
Furthermore, the wiring in the WAGO Power Supply Pro 2 has a high degree of resistance against transients. Overvoltage category III ensures safe operation in power grids with overvoltage surges or control cabinets with regenerative drive controllers.
Ambient temperatures from −40 to +70°C – You won’t need customized solutions for different locations and conditions, yet you’ll always have maximum flexibility.
Vibration resistance – Pro 2 stows everything away and reliably keeps equipment and processes running.
Overvoltage protection per OVC III – Reliably protects the input against transients.
Tough and intelligent: WAGO's Pro 2 Power Supply is ready to take on adverse conditions. Frank Sellke, Business Development Interface & IC, explains how.
WAGO Power Supply Pro 2
Discover more
The Power of the Possible
Our answer to these stricter requirements is placing the WAGO Pro 2 Power Supply in the heart of the control cabinet. By doing so, you’ll be transforming today’s challenges into tomorrow’s possibilities. We call this “the power of the possible!”