power-supply_pro2_load-handling_en_2000x1125.gif
Intelligent Load Management
The WAGO Power Supply Pro 2 – Compensation Instead of Failure!

The Right Power, in the Right Place, at the Right Time

Applications with high output requirements call for professional power supplies capable of reliably handling power peaks. The WAGO Pro 2 Power Supply gives you the power of the possible for all projects. Its load management features corresponding intelligence – after all, the point is to supply power reliably to your equipment and protect it at the same time.

With TopBoost, PowerBoost and further parameterizable overload behavior, the WAGO Pro 2 Power Supply protects your equipment and provides intelligent current and switching modes. 150% PowerBoost and up to 600% TopBoost are available for reliable and fail-safe system availability.

ADVANTAGES:

  • Easy and safe protection
  • Reliable starting and adequate supply of your equipment during operation
  • Save additional external circuit breakers and protect your equipment

At a Glance

  • TopBoost allows up to 600% output voltage for 15 milliseconds in the event of a short circuit and safely triggers thermomagnetic circuit breakers.

  • PowerBoost provides an additional 150% output power for five seconds, allowing capacitors to be charged more quickly and capacitive loads to be switched reliably.

  • Electronic circuit breaker (ECB) included – you can also use Pro 2 as a single-channel ECB very conveniently via the software.

Intelligent Overload Behavior

TopBoost or PowerBoost and Active Droop: Tarak Viol, Head of Frankfurt Sales Office, reports on how the new WAGO Power Supply Pro 2 can reliably handle power peaks.

WAGO Power Supply Pro 2

Discover more

The Power of Possible

Our answer to stricter requirements is the WAGO Power Supply Pro 2 – the heart of the control cabinet, which takes the challenges of today and tomorrow and turns them into concrete possibilities – we call this the power of possible!

WAGO Power Supply Pro 2 - Greater networking, rising energy costs and increasing customization require economy, speed and flexibility in a minimal footprint for control cabinets.

Communication

WAGO’s pluggable communication modules provide continuous fieldbus communication for important data such as output current and voltage. The modular approach is fieldbus independent and provides solutions for most major protocols such as Modbus RTU, IO-Link, Modbus TCP/IP and Ethernet IP.

power-supply_pro2_communication_2000x1125.gif

Reliability

An MTBF > 1,000,000 hours and long service lives of the components mean lower costs compared to other manufacturers.

Efficiency

Reduce losses, save cabinet space, and increase energy savings thanks to 96% efficiency.

power-supply_pro2_green-energy_en_2000x1125.gif