Item no. 250-105/000-017

PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Push-in CAGE CLAMP®; light green

PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Push-in CAGE CLAMP®; light green
Please wait ...
PU (SPU): 240 (60) Piece
PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Push-in CAGE CLAMP®; light green
Please wait ...
PU (SPU): 240 (60) Piece
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 231-532/001-000
Male header; 2-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange
: 2626-3105/020-000
PCB terminal block; Pin spacing 7.5 mm; W pinning; 5-pole; Push-in CAGE CLAMP®; gray
: 231-533/001-000
Male header; 3-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange
: 231-535/001-000
Male header; 5-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange
: 2002-1211/1000-410
Diode terminal block; 1N4007 (P-N); rail mount; 2-conductor; 5.2 mm wide; gray
: 2002-1611
TOPJOB®S fuse disconnect terminal block; with pivoting fuse holder for 5 x 20 mm fuse; rail mount; 2-conductor; 6.2 mm wide; gray
: 2002-2201
TOPJOB®S double-deck terminal block; through/through (L/L); rail mount; 2-conductor; 5.2 mm wide; gray
: 2002-2231
TOPJOB®S double-deck terminal block; through/through (L/L); with marker carrier; rail mount; 2-conductor; 5.2 mm wide; gray
: 2002-2292
TOPJOB®S end/intermediate plate; for 2002-22xx series terminal blocks; 0.8 mm wide; orange
: 2002-3201
TOPJOB®S triple-deck terminal block; through/through/through (L/L/L); rail mount; 2-conductor; 5.2 mm wide; gray
: 2002-3292
TOPJOB®S end/intermediate plate; for 2002-32xx series terminal blocks; 0.8 mm wide; orange
: 2201-1201
TOPJOB®S feedthrough terminal block with Push-buttons; rail mount; 2-conductor; 4.2 mm wide; gray
: 2201-1301
TOPJOB®S feedthrough terminal block with Push-buttons; rail mount; 3-conductor; 4.2 mm wide; gray
: 2202-1301
TOPJOB®S feedthrough terminal block with Push-buttons; rail mount; 3-conductor; 5.2 mm wide; gray
: 2206-1301
TOPJOB®S feedthrough terminal block with Push-buttons; rail mount; 3-conductor; 7.5 mm wide; gray
: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
: 231-538/001-000
Male header; 8-pole; THT; 1.0 x 1.0 mm solder pin; angled; pin spacing 5.08 mm; orange
: 235-409/331-000
PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 9-pole; Push-in CAGE CLAMP®; gray
: 285-169
Finger guard; touchproof cover protects unused conductor entries and jumper slots; for 95 mm² high-current tbs; yellow
: 285-170
Protective warning marker; with high-voltage symbol, black; yellow