Item no. 235-100

End plate; snap-fit type; 1 mm thick; gray

End plate; snap-fit type; 1 mm thick; gray
Please wait ...
PU (SPU): 2000 (100) Piece
End plate; snap-fit type; 1 mm thick; gray
Please wait ...
PU (SPU): 2000 (100) Piece
Details
Downloads
Related products
Knowledge/FAQ
Buy now
Physical data
Mechanical data
Material data
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 209-176
Fixing screws; for cable clamp; 4- to 6-pole
: 235-401/331-000
Stackable PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 1-pole; Push-in CAGE CLAMP®; gray
: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
: 232-603
Strain relief housing; for female and male connectors; 2 parts; Pin spacing 5 mm; 3-pole; gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 249-119
Group marker carrier; gray
: 280-415
Protective warning marker; for 5 terminal blocks; with high-voltage symbol, black; yellow
: 281-345
End and intermediate plate; 2.5 mm thick; light gray
: 281-994
4-conductor through terminal block; 4 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; light gray
: 222-413
Splicing connector; 3-conductor; with operating levers; gray housing
: 232-606
Strain relief housing; for female and male connectors; 2 parts; Pin spacing 5 mm; 6-pole; gray
: 235-401
Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; PUSH WIRE®; gray
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 249-130
Syringe; Contents: 20 ml Alu-Plus contact paste
: 264-370
End and intermediate plate; 4 mm thick; light gray
: 722-136
THT female header; straight; Pin spacing 5 mm; 6-pole; 100% protected against mismating; 0.6 x 1.0 mm solder pin; light gray
: 790-116
Shield clamping saddle; 19 mm wide; 7-16 mm diameter conductors
: 859-110
Universal modular component plug housing as rail-mounted terminal block; 2,50 mm²; gray
: 249-120
Group marker carrier; white