Item no. 236-508/000-009/999-950
PCB terminal block; 2.5 mm²; Pin spacing 7.5/7.62 mm; 8-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 2.3 mm
L = (pole no. x pin spacing) + 2.3 mm
![120_0200000d0002cf39000100b6_DE 120_0200000d0002cf39000100b6_DE](/medias/120-0200000d0002cf39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk3fGltYWdlL2pwZWd8YUdSbEwyaGlNUzh4TXpjNU9UZzNPRGd4T1RnM01DOHhNakJmTURJd01EQXdNR1F3TURBeVkyWXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDYwOGJlZWEwZGU2ZWFiZWIyNTY1ZTdmZGU3NTcwMDIwODI2YTZhNmEzN2RhMzU5MjBlZjRmZDQwNTM4ZDY4Yjg)
![120_0200000f0002eef5000100b6_EN 120_0200000f0002eef5000100b6_EN](/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTUzfGltYWdlL2pwZWd8YURnMkwyaG1NaTh4TXprNU1qSTNPRE01TWpnMk1pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDEzMTFlNTE1MTA5ZDI1ZDdkMTJiZjliODRjMjAxNTk3YzA1MDA0NzVhMDdiMDFmNGJkMWFlNmQzM2I1ODVhZWQ)
![120_0200001e0002b9cf000100b6_DE 120_0200001e0002b9cf000100b6_DE](/medias/120-0200001e0002b9cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk4fGltYWdlL2pwZWd8YURWa0wyZ3pZaTh4TkRVM01UZ3pOell5TURJMU5DOHhNakJmTURJd01EQXdNV1V3TURBeVlqbGpaakF3TURFd01HSTJYMFJGTG1wd1p3fDIzY2IzN2VhNzlkNmVkYWY3ZTdhODU3NWNjZDVkZjE5ZDM0ZDk5YzQxY2RlNDAxODZiMDg1ZDE5ZTJjOTlmZGQ)
Item no. 236-508/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 236-508/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request