{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PCB terminal block; 2.5 mm²; Pin spacing 10/10.16 mm; 8-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray", "description" : "<ul><li>PCB terminal strips with CAGE CLAMP<sup>®</sup> connection, screwdriver actuation parallel or perpendicular to conductor entry </li><li>Operating tools for factory wiring</li><li>45° conductor entry angle permits a wide range of applications and wiring options</li><li>Set to metric or inch pin spacing by compressing PCB terminal strips or pulling them apart</li></ul>", "mpn" : "236-608/000-009/999-950", "sku" : "236-608/000-009/999-950", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0002cfc6000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTB8aW1hZ2UvanBlZ3xhRFV4TDJnME9TOHhNemM1T1RJNE5qUXdOekU1T0M4eU1EQmZNREl3TURBd01HUXdNREF5WTJaak5qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MGUzMDc0NmMyMzcwODVjNGVlMjU0YjBmYzFiOGNiNjQ4NGVjMDg4MmUxZThmZDAwNTZjN2I1NTYzZjM2ODBiNQ", "gtin13" : "4044918773430", "category" : "PCB Interconnect", "url" : "https://www.wago.com/us/pcb-interconnect/ex-e-ii-pcb-terminal-strip/p/236-608_000-009_999-950" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 236-608/000-009/999-950

PCB terminal block; 2.5 mm²; Pin spacing 10/10.16 mm; 8-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray

Item no. 236-608/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 60 (15) Piece
Item no. 236-608/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 60 (15) Piece