{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Female connector for rail-mount terminal blocks; 0.6 x 1 mm pins; straight; Locking lever; Pin spacing 5 mm; 16-pole; gray", "description" : "<ul><li>Pluggable connectors for rail-mount terminal blocks equipped with CAGE CLAMP<sup>®</sup> connection</li><li>Female connectors with long contact pins connect to the termination ports of 280 Series Rail-Mount Terminal Blocks</li><li>Female connectors are touch-proof when unmated, providing a pluggable, live output</li><li>With coding fingers</li></ul>", "mpn" : "232-146/005-000/039-000", "sku" : "232-146/005-000/039-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0000fd41000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg5fGltYWdlL2pwZWd8YUdOa0wyZ3dZaTh4TXpnd01EazBNamM1Tmpnek1DOHlNREJmTURJd01EQXdNR1V3TURBd1ptUTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDRjNmQzMjdjZWYyZmNlMzY1Y2IyODA1YjA2MGRhMDM2MTYxNjA5ODhkMjQ4MDdlM2Q3MzhkMjc5YzI4ZGE3MWY", "gtin13" : "4044918570954", "category" : "PCB Interconnect", "url" : "https://www.wago.com/us/pcb-interconnect/female-connector-for-rail-mount-terminal-blocks/p/232-146_005-000_039-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
MCS MIDI Classic Item no. 232-146/005-000/039-000

Female connector for rail-mount terminal blocks; 0.6 x 1 mm pins; straight; Locking lever; Pin spacing 5 mm; 16-pole; gray

Item no. 232-146/005-000/039-000
Female connector for rail-mount terminal blocks
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 10 Piece
Item no. 232-146/005-000/039-000
Female connector for rail-mount terminal blocks
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 10 Piece