MCS MAXI 16 Item no. 832-1104

Female plug; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Pin spacing 10.16 mm; 4-pole

Item no. 832-1104
Female plug; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Pin spacing 10.16 mm; 4-pole
Variant selection
Locking of plug-in connection:   none
Number of poles:   4
PU (SPU): 20 Piece
Buy via Distributor eShop
Item no. 832-1104
Female plug; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Pin spacing 10.16 mm; 4-pole
Variant selection
Locking of plug-in connection:   none
Number of poles:   4
PU (SPU): 20 Piece
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
New Function
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
20 elements
Item no.: 231-204/026-000
Female plug; 4-pole; 12 AWG max; pin spacing 7.5 mm; 1 conductor per pole; gray
Item no.: 713-1492/037-000
Panel feedthrough male connector; 100% protected against mismating; 24-pole; Pin spacing 3.5 mm; black
Item no.: 832-1204
Male connector; Push-in CAGE CLAMP with operating lever; AWG 18 - 4; Pin spacing 10.16 mm; 4-pole
Item no.: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2002-1401
TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 5.2 mm wide; gray
Item no.: 2002-1404
TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 5.2 mm wide; blue
Item no.: 2002-1491
TOPJOB®S end/intermediate plate; for 2002-14xx series terminal blocks; 0.8 mm wide; gray
Item no.: 2002-1861
Carrier terminal block; for disconnect; fuse or component plug; rail mount; 4-conductor; 5.2 mm wide; gray
Item no.: 2002-2201
TOPJOB®S double-deck terminal block; through/through (L/L); rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2002-2231
TOPJOB®S double-deck terminal block; through/through (L/L); with marker carrier; rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2002-3201
TOPJOB®S triple-deck terminal block; through/through/through (L/L/L); rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
Item no.: 2002-410
TOPJOB®S jumper; for 2002 series; insulated; 10-way; light-gray
Item no.: 2016-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 12 mm wide; gray
Item no.: 231-203/026-000
Female plug; 3-pole; 12 AWG max; pin spacing 7.5 mm; 1 conductor per pole; gray
Item no.: 249-119
Group marker carrier; gray
Item no.: 289-128/006-000
Component module with resistor; with 1 pcs; Resistor 270R; 5 Watt
Item no.: 733-104
1-conductor female connector; CAGE CLAMP®; 0.5 mm²; Pin spacing 2.5 mm; 4-pole; 100% protected against mismating; 0,50 mm²; light gray
Item no.: 733-110
1-conductor female connector; CAGE CLAMP®; 0.5 mm²; Pin spacing 2.5 mm; 10-pole; 100% protected against mismating; 0,50 mm²; light gray
Item no.: 734-105/037-000
1-conductor female connector; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; 100% protected against mismating; Lateral locking levers; 1,50 mm²; light gray
Prefiltered products
The Multi Connection System