Item no. 2604-1101

PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 1-pole; side entry; gray

Item no. 2604-1101
PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 1-pole; side entry; gray
Variant selection
Conductor connection direction to PCB:  
Buy via Distributor eShop
Item no. 2604-1101
PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 1-pole; side entry; gray
Variant selection
Conductor connection direction to PCB:  
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
Item no.: 2000-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 3.5 mm wide; gray
Item no.: 2000-1301
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 3.5 mm wide; gray
Item no.: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2002-1292
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; orange
Item no.: 2002-2603
TOPJOB®S double-deck terminal block; through/through (L/N); same profile as other 2002-26xx terminal blocks; rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2004-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 6.2 mm wide; gray
Item no.: 2004-1206
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 6.2 mm wide; yellow
Item no.: 2004-1291
End and intermediate plate; 1 mm thick; gray
Item no.: 2004-1293
Seperator plate; 2 mm thick; oversized; gray
Item no.: 2004-1402
TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 6.2 mm wide; orange
Item no.: 2004-1404
TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 6.2 mm wide; blue
Item no.: 2004-1405
TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 6.2 mm wide; black
Item no.: 2004-1407
TOPJOB®S ground terminal block; rail mount; 4-conductor; 6.2 mm wide; green-yellow
Item no.: 2007-8821
2-conductor disconnect/test terminal block; e.g., current transformer circuits; with receptacle for adjacent jumper with switch lever; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; 6 mm²; Push-in CAGE CLAMP®; 6,00 mm²; gray
Item no.: 2020-1201
X-COM S-Mini carrier/feedthrough terminal block; rail mount; 1-conductor, 1-pin; 3.5 mm wide; gray
Item no.: 2091-1112/002-000
1-conductor female connector; push-button; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 12-pole; Gripping plate sliding connector release; 1,50 mm²; light gray
Item no.: 209-123
Mounting foot with screw; can be screwed on terminal blocks with fixing flange; 6.4 mm wide; gray
Item no.: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
Item no.: 249-119
Group marker carrier; gray
Item no.: 2604-1103
PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 3-pole; side entry; gray