Item no. 2604-1103

PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 3-pole; side entry; gray

Item no. 2604-1103
PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 3-pole; side entry; gray
Variant selection
Conductor connection direction to PCB:  
Number of poles:   3
Pin spacing:   5 mm / 0.197 inches
Buy via Distributor eShop
Item no. 2604-1103
PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 3-pole; side entry; gray
Variant selection
Conductor connection direction to PCB:  
Number of poles:   3
Pin spacing:   5 mm / 0.197 inches
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 7
Item no.: 231-466/001-000
Male header; 6-pole; THT; 1.2 x 1.2 mm solder pin; angled; pin spacing 5 mm; gray
Item no.: 232-206/026-000
1-conductor female connector, angled; CAGE CLAMP®; 2.5 mm²; Pin spacing 5 mm; 6-pole; 2,50 mm²; gray
Item no.: 250-502
PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 2-pole; Push-in CAGE CLAMP®; gray
Item no.: 2604-1101
PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 1-pole; side entry; gray
Item no.: 2604-1106
PCB terminal block; Push-in CAGE CLAMP with operating lever; AWG 24 - 12; Pin spacing 5 mm; 6-pole; side entry; gray
Item no.: 742-101
Stackable PCB terminal block; with knife disconnect; 2.5 mm²; Pin spacing 5 mm; 1-pole; CAGE CLAMP®; 2,50 mm²; gray
Item no.: 831-3623
THT male header; 1.0 x 1.2 mm solder pin; angled; 100% protected against mismating; Pin spacing 7.62 mm; 3-pole; light gray
Sample Program