Item no. 234-212

PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 12-pole; CAGE CLAMP®; gray

PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 12-pole; CAGE CLAMP®; gray
Please wait ...
PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 12-pole; CAGE CLAMP®; gray
Please wait ...
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
PCB contact
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
: 2002-1204
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; blue
: 2002-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 5.2 mm wide; green-yellow
: 209-113
Cardboard signs; for laser printer; 9.5 x 25 mm; white
: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
: 221-415
COMPACT splicing connector; 5-conductor; with operating levers; 12 AWG; transparent housing
: 222-412
Splicing connector; 2-conductor; with operating levers; gray housing
: 222-413
Splicing connector; 3-conductor; with operating levers; gray housing
: 231-103/026-000
Female plug; 3-pole; 12 AWG max; pin spacing 5 mm; 1 conductor per pole; gray
: 234-202
PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 2-pole; CAGE CLAMP®; gray
: 234-204
PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 4-pole; CAGE CLAMP®; gray
: 234-210
PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 10-pole; CAGE CLAMP®; gray
: 234-216
PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 16-pole; CAGE CLAMP®; gray
: 236-402
PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; gray
: 243-211
4-conductor modular PCB connector; PUSH WIRE®; 0.8 mm Ø; Pin spacing 5.75 mm; 2-pole; for individual solder pins; for KNX; dark gray/red
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 264-125
2-conductor miniature through terminal block; 2.5 mm²; with test option; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; light gray
: 264-368
End and intermediate plate; 4 mm thick; gray
: 264-714
2-conductor miniature through terminal block; 2.5 mm²; with test option; suitable for Ex i applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; blue