{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "THR PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 5-pole; CAGE CLAMP®; in tape-and-reel packaging; commoning option; 2,50 mm²; black", "description" : "<ul><li>PCB terminal strips made of high-temperature resistant plastic are suitable for SMT reflow soldering</li><li>Double solder pins for high mechanical stability</li></ul>", "mpn" : "236-405/334-604/997-406", "sku" : "236-405/334-604/997-406", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYxfGltYWdlL2pwZWd8YURkbEwyZ3pZaTh4TkRBd01qRXpOVEV6T0RNek5DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDk2OWZhN2E3MmFmOTVlMzkwOTBlMDQ3Y2VmNWI2NjMyMDNjYTI3YWU3MDM2ODgyZjZmMTY3Y2M1ZDU1Y2FmYzY", "gtin13" : "4055143289924", "category" : "PCB Interconnect", "url" : "https://www.wago.com/us/pcb-interconnect/pcb-terminal-strip/p/236-405_334-604_997-406" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 236-405/334-604/997-406

THR PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 5-pole; CAGE CLAMP®; in tape-and-reel packaging; commoning option; 2,50 mm²; black

Item no. 236-405/334-604/997-406
THR PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 140 Piece
Item no. 236-405/334-604/997-406
THR PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 140 Piece