Item no. 855-4001/100-001

Split-core current transformer; 100 A / 1 A; 3 m long

Item no. 855-4001/100-001
Split-core current transformer; 100 A / 1 A; 3 m long
Variant selection
Primary rated current:   100A
Secondary rated current:   1A
Feedthrough for measurement conductor:   Ø 18 mm
Buy via Distributor eShop
Item no. 855-4001/100-001
Split-core current transformer; 100 A / 1 A; 3 m long
Variant selection
Primary rated current:   100A
Secondary rated current:   1A
Feedthrough for measurement conductor:   Ø 18 mm
Buy via Distributor eShop
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Technical data
Safety and protection
Connection data
Physical data
Mechanical data
Material data
Environmental requirements
Standards and specifications
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
Item no.: 2002-2207
TOPJOB®S double-deck ground terminal block; internally commoned; rail mount; 4-conductor; 5.2 mm wide; green-yellow
Item no.: 2002-477
TOPJOB®S staggered jumper; for 2002 and 2003 series; insulated; 7-way; light-gray
Item no.: 2002-480
TOPJOB®S staggered jumper; for 2002 and 2003 series; insulated; 10-way; light-gray
Item no.: 210-197
Steel carrier rail; 35 x 15 mm; 1.5 mm thick; 2 m long; slotted; similar to EN 60715; silver-colored
Item no.: 210-853
Universal push-button border; halogen-free; black
Item no.: 221-500
Mounting carrier; 221 series (24 - 12 AWG); for DIN-35 rail/panel mount; orange
Item no.: 221-510
Mounting carrier; 221 series (20 - 10 AWG); for DIN-35 rail/panel mount; orange
Item no.: 281-316
End and intermediate plate; 3 mm thick; gray
Item no.: 281-601
2-conductor through terminal block; 4 mm²; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; gray
Item no.: 2857-570/024-005
3-Phase Power Measurement Module; 3x277/480 V/5 A; Modbus RTU; Digital output; Configuration via software; Supply voltage: 24 VDC
Item no.: 709-581
Switchgear cabinet outlet; for DIN-rail and screw mounting; for plug, type F, CEE 7/4 (Schuko); common in DE, NL, AT; with LED status indicator; with Push-in Cage Clamp double connection; light gray
Item no.: 709-583
Switchgear cabinet outlet; for DIN-rail and screw mounting; for plug, type F, CEE 7/4 (Schuko); common in DE, NL, AT; with LED status indicator; with Push-in Cage Clamp double connection; red
Item no.: 750-495
3-Phase Power Measurement; 690 VAC, 1 A
Item no.: 750-8212/000-100
Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; BACnet/IP
Item no.: 753-652
RS-232/485 Serial Interface
Item no.: 788-311
Relay module; Nominal input voltage: 12 VDC; 2 changeover contacts; Limiting continuous current: 8 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
Item no.: 793-502
WMB marking card; as card; MARKED; 1 ... 10 (10x); not stretchable; Horizontal marking; snap-on type; white
Item no.: 793-504
WMB marking card; as card; MARKED; 21 ... 30 (10x); not stretchable; Horizontal marking; snap-on type; white
Item no.: 852-1111
Industrial unmanaged ECO switch; 5 - 10/100/1000 Mb/s RJ45 ports
Item no.: 852-112
Industrial unmanaged ECO switch; 8 - 10/100 Mb/s RJ45 ports
Prefiltered products
Current Transformers and Energy Devices