Item no. 887-957

Splicing Connector Set; L-BOXX® Mini; 221 Series - 4mm² and 6mm²

NOTICE: Observe installation and safety instructions!
Splicing Connector Set; L-BOXX® Mini; 221 Series - 4mm² and 6mm²
Please wait ...
Splicing Connector Set; L-BOXX® Mini; 221 Series - 4mm² and 6mm²
Please wait ...
Details
Description
Downloads
Buy now
Notes
Physical data
Material data
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
: 221-415
COMPACT splicing connector; 5-conductor; with operating levers; 12 AWG; transparent housing
: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
: 221-612
COMPACT splicing connector; 2-conductor; with operating levers; 10 AWG; transparent housing
: 221-613
COMPACT splicing connector; 3-conductor; with operating levers; 10 AWG; transparent housing
: 221-615
COMPACT splicing connector; 5-conductor; with operating levers; 10 AWG; transparent housing
: 2273-205
COMPACT PUSH WIRE® connector for junction boxes; 5-conductor; transparent housing; yellow face
: 207-4301
Junction box; Branch; for multicore cables; 221 Series; max. 4 mm² connectors; without splicing connectors; white
: 2002-1207
TOPJOB®S ground terminal block; rail mount; 2-conductor; 5.2 mm wide; green-yellow
: 221-2503
Mounting carrier with strain relief; 3-way; for inline splicing connector with lever; for screw mounting; gray
: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
: 222-413
Splicing connector; 3-conductor; with operating levers; gray housing
: 788-516
Relay module; Nominal input voltage: 230 VAC; 2 changeover contacts; Limiting continuous current: 8 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
: 249-130
Syringe; Contents: 20 ml Alu-Plus contact paste
: 2773-404
COMPACT PUSHWIRE® splicing connector; for solid and stranded conductors; max. 12 AWG; 4-conductor; transparent housing; red cover
: 280-402
Jumper; insulated; gray
: 756-9102/030-000
Fitted pluggable connector; 3-pole; M8 plug, straight; IDC technology
: 773-173
PUSH WIRE® connector for junction boxes; 3-conductor; AWG 10; transparent housing; red face
: 787-722
EPSITRON® ECO power supply; single-phase; output voltage 24 VDC; 5 A
: 887-952
Splicing Connector Set; L-BOXX® Mini; 221 Series
Prefiltered products
887 Series L-BOXX®