WAGO I/O System 750/753
Item no. 750-461/000-007
2-channel analog input; Resistance measurement: 10 … 5000 Ohm
![120_0200000e0001e563000100b6_DE 120_0200000e0001e563000100b6_DE](/medias/120-0200000e0001e563000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjY5fGltYWdlL2pwZWd8YURZM0wyZzBNQzh4TkRBd01EWXlNamc1TlRFek5DOHhNakJmTURJd01EQXdNR1V3TURBeFpUVTJNekF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDIwODVkNzdjNWVmOWY2Nzk2ZTBjMzY2Zjk0YzgzYjZlMzJjZjhkMDU4ZTRjMWM5YTcyYzQ0YTg5YjQxNTk)
![120_0200000100010d95000100b6_EN 120_0200000100010d95000100b6_EN](/medias/120-0200000100010d95000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTkwfGltYWdlL2pwZWd8YURCbEwyZ3dNeTh4TXpZMk5UQTNOalV4TURjMU1DOHhNakJmTURJd01EQXdNREV3TURBeE1HUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDYxNzJhMTIxYzliMjRhNGUwOGJiZTEzNjk1OWUxYmI0Y2U2MjdhZDVlODRhNWRhOWE1YzM1OGYyYWMxMTJjNDM)
![120_020000100003daa7000100b6_EN 120_020000100003daa7000100b6_EN](/medias/120-020000100003daa7000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDY0fGltYWdlL2pwZWd8YURreEwyZzJZeTh4TXpjME5ETXpOVEV5TmpVMU9DOHhNakJmTURJd01EQXdNVEF3TURBelpHRmhOekF3TURFd01HSTJYMFZPTG1wd1p3fDNlODU4NTZmNmZlZDhkNWM1OTUzYjYwMmUxYjQ5M2ViNWJhMTRkY2MyMjRlNjU3ZjJjZTE2ZGEwNTM2NWY2MTY)
![120_0200002600034936000100b6_DE 120_0200002600034936000100b6_DE](/medias/120-0200002600034936000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTQ4fGltYWdlL2pwZWd8YURneEwyaGtOeTh4TXpJME9EY3lOakl6TnpJeE5DOHhNakJmTURJd01EQXdNall3TURBek5Ea3pOakF3TURFd01HSTJYMFJGTG1wd1p3fDM4ZDc3N2RiNmRmMWY3Y2Q3NmIwYjU3NTZiNjgxMjQxNmRkZDIzNTE3MDRkZGJlYzY0Zjk5YzBlNDc4OTdiMDU)
Item no. 750-461/000-007
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-461/000-007
2-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request