WAGO I/O System 750/753
Item no. 750-457/025-000
4-channel analog input; ±10 VDC; Single-ended; Ext. Temperature
![120_0200000e0002237a000100b6_DE 120_0200000e0002237a000100b6_DE](/medias/120-0200000e0002237a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzU4fGltYWdlL2pwZWd8YUdNMkwyaG1ZaTh4TXprNU9UUTVNREV6T0RFME1pOHhNakJmTURJd01EQXdNR1V3TURBeU1qTTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGE4NTZmN2ZmNDU3ZjNhYzQ2NDJkOTZiYzMyNzFkYzY4NjQzNzIwZmMxNzkxMjgxODk5MDFmZjBmZWVhNzZhOWI)
![120_0200000100010b51000100b6_EN 120_0200000100010b51000100b6_EN](/medias/120-0200000100010b51000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDU4fGltYWdlL2pwZWd8YURReEwyaGlNUzh4TXpZMk5EZzJPREV3TmpJM01DOHhNakJmTURJd01EQXdNREV3TURBeE1HSTFNVEF3TURFd01HSTJYMFZPTG1wd1p3fGI5ODA0ZmVlNjhjNWUwOGFlNjNmMzMwZDQ1ODQ4NGIyZjdhNzNiMzU2MWVlZDBlOTVlY2Q5MDMxNGFhMmVmZTE)
![120_020000100003da57000100b6_EN 120_020000100003da57000100b6_EN](/medias/120-020000100003da57000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODg5fGltYWdlL2pwZWd8YUdFekwyaGpOQzh4TXpjME5EUXdOemt3TkRJNE5pOHhNakJmTURJd01EQXdNVEF3TURBelpHRTFOekF3TURFd01HSTJYMFZPTG1wd1p3fDljNGQyYTE1YTY5NzlkODU5ODU0YmU1YzA3MDVjNGNhNzQ4ZTdlODM5MTAwODQ0NWQyZTBlYWQ1OTY1NGM2OTc)
![120_020000260003463f000100b6_DE 120_020000260003463f000100b6_DE](/medias/120-020000260003463f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjc0fGltYWdlL2pwZWd8YURnNEwyZzNNeTh4TXpJME9EY3pOemMzTVRVMU1DOHhNakJmTURJd01EQXdNall3TURBek5EWXpaakF3TURFd01HSTJYMFJGTG1wd1p3fDdhMTY1MDUzM2ViNGIzMWU2OWU0ZWMyZGNlZDkyZWI2ZjNkYmZhZmE3NjMyMTU0MDcyZDRmOTcwZmUyNTc3YzQ)
Item no. 750-457/025-000
4-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 750-457/025-000
4-channel analog input
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request