Item no. 255-503/000-009/999-950
PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 3-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray
Dimensions in mm
L = (pole no. x pin spacing) + 2.9 mm
L = (pole no. x pin spacing) + 2.9 mm
![120_0200000d00033085000100b6_DE 120_0200000d00033085000100b6_DE](/medias/120-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg0fGltYWdlL2pwZWd8YURGaEwyZzRPQzh4TkRNNU5EWXlOek15TlRrNE1pOHhNakJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fDkxOWY4ZmNmZjljNmNiODIzMDliMDBiYmI1N2UwNmMzZWMzMjM0NzNlNTQ5YzUwNDBkOTJhYWU0MTNkNTdmN2M)
![120_0200000f0002f405000100b6_EN 120_0200000f0002f405000100b6_EN](/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzg0fGltYWdlL2pwZWd8YURZMkwyZzRPUzh4TXprNU1qTXpNamMxTkRrM05DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDg4ZjI4NTYyYjQxZmFhYzA1YTZjYzA2YjIxYmVkMDUzNzM0Y2JkNDYwZjc0ZGE2MzNkOWRhNTY2NGFiZjQzMGY)
![120_0200000b000127dc000100b6_DE 120_0200000b000127dc000100b6_DE](/medias/120-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdGakwyaGpPQzh4TkRRNU56VTRNRGswTVRNME1pOHhNakJmTURJd01EQXdNR0l3TURBeE1qZGtZekF3TURFd01HSTJYMFJGTG1wd1p3fGM0NmM1Zjk0MTA1YzRjZWVlNTA1ZGQ4MjhjZDk4NGY5NzViYTRlMjljMDA2MjRjMDVmYTFmNTc1NTEyYjcyODA)
Item no. 255-503/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 255-503/000-009/999-950
PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request